(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Lift Advantage

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 411,674.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SLA-10-A SALE
SLA-15 SALE
SLA-20-A SALE
SLA-25 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Working Floor Height
(m)
Maximum Operating Mass
(kg)
Trusco Code Mass
(kg)
Amount Of Content

฿ 465,650.00

฿ 378,014.67

SCAFFOLDS 1 Piece(s) 40 Day(s) 3.5 454 455-5732 118 1 unit

฿ 411,674.00

฿ 334,196.95

AERIAL WORK PLATFORMS 1 Piece(s) 35 Day(s) 5.0 363 851-5253 151 1 unit

฿ 608,457.00

฿ 493,945.39

SCAFFOLDS 1 Piece(s) 40 Day(s) 6.5 363 455-5741 184 1 unit

฿ 714,041.00

฿ 579,658.48

SCAFFOLDS 1 Piece(s) 40 Day(s) 7.9 295 455-5759 204 1 unit

Basic Specifications

  • Product Model
    High place work stand
  • Overall Height(m)
    2
  • Features
    Manually operated lift optimal for material transportation at construction sites, factories, and warehouses. Compact design that takes storage and transport into consideration. Compact design that takes storage and transport into consideration.
  • Specifications
    Manual Operation Type
  • Amount Of Content
    1 unit

Product Description

[Features]
· The optimal manual operation lift for material transportation within construction sites, factories and warehouses.
· A compact design for easy storage and transportation.

Part Number
SLA-10-A SALE
SLA-15 SALE
SLA-20-A SALE
SLA-25 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Working Floor Height
(m)
Maximum Operating Mass
(kg)
Trusco Code Mass
(kg)
Amount Of Content

฿ 465,650.00

฿ 378,014.67

SCAFFOLDS 1 Piece(s) 40 Day(s) 3.5 454 455-5732 118 1 unit

฿ 411,674.00

฿ 334,196.95

AERIAL WORK PLATFORMS 1 Piece(s) 35 Day(s) 5.0 363 851-5253 151 1 unit

฿ 608,457.00

฿ 493,945.39

SCAFFOLDS 1 Piece(s) 40 Day(s) 6.5 363 455-5741 184 1 unit

฿ 714,041.00

฿ 579,658.48

SCAFFOLDS 1 Piece(s) 40 Day(s) 7.9 295 455-5759 204 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1