(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel Rolling Tower

Steel Rolling Tower

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 50,415.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RT1FXZ
RT2FXZ
RT3FXZ
RT4FXZ SALE
RT5FXZ SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Working Floor Height
(m)
Outrigger Mounting Dimension
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 50,415.00

SCAFFOLDS 1 Piece(s) 40 Day(s) 1.85 NA 1664×1969 455-5465 157 1 unit

฿ 64,478.00

SCAFFOLDS 1 Piece(s) 40 Day(s) 3.40 NA 1664×1969 455-5473 209 1 unit

฿ 95,605.00

SCAFFOLDS 1 Piece(s) 40 Day(s) 4.95 Available 2757×3062 455-5481 310 1 unit

฿ 150,925.00

฿ 106,719.07

SCAFFOLDS 1 Piece(s) 40 Day(s) 6.5 Available 2757×3062 455-5490 412 1 unit

฿ 171,262.00

฿ 122,811.98

SCAFFOLDS 1 Piece(s) 40 Day(s) 8.10 Available 2757×3062 455-5503 475 1 unit

Basic Specifications

  • Maximum Operating Mass(kg)
    250
  • Product Model
    High place work stand
  • Work Floor Dimension(mm)
    1500×1690
  • Specifications
    Assembly type
  • Standard
    Approved by the Scaffolding and Construction Equipment Association of Japan
  • Amount Of Content
    1 unit

Product Description

[Features]
· Comes with auto-lock type pins for smooth assembly and disassembly.
· Each member can be disassembled for space-saving storage, and also easy to move around.
[Applications]
· Scaffold for work at height
[Materials]
· Steel

Part Number
RT1FXZ
RT2FXZ
RT3FXZ
RT4FXZ SALE
RT5FXZ SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Working Floor Height
(m)
Outrigger Mounting Dimension
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 50,415.00

SCAFFOLDS 1 Piece(s) 40 Day(s) 1.85 NA 1664×1969 455-5465 157 1 unit

฿ 64,478.00

SCAFFOLDS 1 Piece(s) 40 Day(s) 3.40 NA 1664×1969 455-5473 209 1 unit

฿ 95,605.00

SCAFFOLDS 1 Piece(s) 40 Day(s) 4.95 Available 2757×3062 455-5481 310 1 unit

฿ 150,925.00

฿ 106,719.07

SCAFFOLDS 1 Piece(s) 40 Day(s) 6.5 Available 2757×3062 455-5490 412 1 unit

฿ 171,262.00

฿ 122,811.98

SCAFFOLDS 1 Piece(s) 40 Day(s) 8.10 Available 2757×3062 455-5503 475 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1