(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dedicated Stepladder (Welding Type for Professionals)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 15,677.88 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SEC-S120
SEC-S150
SEC-S180
SEC-S210
SEC-S240
SEC-S270
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Overall Length During Storage
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 15,677.88

STEPLADDERS 1 Piece(s) 40 Day(s) 1.2 1.310 247-1507 7600 1 unit

฿ 17,987.95

STEPLADDERS 1 Piece(s) 40 Day(s) 1.5 1.620 247-1515 9700 1 unit

฿ 21,068.86

STEPLADDERS 1 Piece(s) 40 Day(s) 1.8 1.940 247-1523 11600 1 unit

฿ 25,976.74

STEPLADDERS 1 Piece(s) 40 Day(s) 2.1 2.250 247-1531 13700 1 unit

฿ 29,969.48

STEPLADDERS 1 Piece(s) 40 Day(s) 2.4 2.560 247-1540 16700 1 unit

฿ 34,276.80

STEPLADDERS 1 Piece(s) 40 Day(s) 2.7 2.880 247-1558 18300 1 unit

Basic Specifications

  • Product Model
    Dedicated Step Ladder
  • Maximum Operating Mass(kg)
    160
  • Standard
    Other Items
  • Head Step Dimensions(mm)
    320X160
  • Step Width(mm)
    60
  • Material
    Aluminum
  • Specifications
    Approved by the Scaffolding and Construction Equipment Association of Japan
  • Amount Of Content
    1 unit

Product Description

Special welding type stepladder certified by the Temporary Construction Industry Association for commercial use.
[Features]
·It folds flat when stored, so it can be stacked for storage.
·Top panel dimensions: 320×160mm.
·wide tread: 60 mm.
·Maximum operating weight: 160 kg.
[Applications]
·For working at heights.
·It can be used at temporary construction sites because it has passed the Temporary Construction Industry Association certification.

Part Number
SEC-S120
SEC-S150
SEC-S180
SEC-S210
SEC-S240
SEC-S270
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Overall Length During Storage
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 15,677.88

STEPLADDERS 1 Piece(s) 40 Day(s) 1.2 1.310 247-1507 7600 1 unit

฿ 17,987.95

STEPLADDERS 1 Piece(s) 40 Day(s) 1.5 1.620 247-1515 9700 1 unit

฿ 21,068.86

STEPLADDERS 1 Piece(s) 40 Day(s) 1.8 1.940 247-1523 11600 1 unit

฿ 25,976.74

STEPLADDERS 1 Piece(s) 40 Day(s) 2.1 2.250 247-1531 13700 1 unit

฿ 29,969.48

STEPLADDERS 1 Piece(s) 40 Day(s) 2.4 2.560 247-1540 16700 1 unit

฿ 34,276.80

STEPLADDERS 1 Piece(s) 40 Day(s) 2.7 2.880 247-1558 18300 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1