(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Telescopic Ladder/Stepladder, Karunobi (Leg Extension Type) SCL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 7,445.66 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SCL-J90A
SCL-J120A
SCL-J150A
SCL-J180A
SCL-J210A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Overall Length Of Ladder
(m)
Overall Length During Storage
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 7,445.66

STEPLADDERS 1 Piece(s) 10 Day(s) 0.70~1.01 1.49~2.14 0.770 365-8961 5900 1 unit

฿ 8,380.54

STEPLADDERS 1 Piece(s) 10 Day(s) 0.98~1.29 2.08~2.73 1.065 365-8929 6700 1 unit

฿ 8,944.13

STEPLADDERS 1 Piece(s) 12 Day(s) 1.28~1.58 2.69~3.34 1.370 365-8937 7700 1 unit

฿ 10,941.76

STEPLADDERS 1 Piece(s) 12 Day(s) 1.57~1.88 3.30~3.95 1.675 365-8945 9400 1 unit

฿ 18,600.00

฿ 12,735.42

STEPLADDERS 1 Piece(s) 12 Day(s) 1.86~2.17 3.91~4.56 1.980 365-8953 10500 1 unit

Basic Specifications

  • Product Model
    Step Cum Step Ladder
  • Maximum Operating Mass(kg)
    100
  • Standard
    Other Items
  • Head Step Dimensions(mm)
    303×172
  • Step Width(mm)
    55.3
  • Leg Extension And Etraction Pitch(mm)
    6
  • Material
    Aluminum
  • Specifications
    A Mark Certified
  • Amount Of Content
    1 unit

Product Description

An extendable stepladder with tension applied to the versatile feet to enable the angle to be fixed.
[Features]
· Compatible with level differences up to approximately 31 cm.
· Tension is applied to the versatile feet to enable the angle to be fixed and prevent unsteadiness when installed.
[Applications]
· Can be used not only on flat locations, but also in locations with level difference.
· The extendable legs can be retracted for a more compact size for carrying into buildings than conventional stepladders.

Part Number
SCL-J90A
SCL-J120A
SCL-J150A
SCL-J180A
SCL-J210A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Overall Length Of Ladder
(m)
Overall Length During Storage
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 7,445.66

STEPLADDERS 1 Piece(s) 10 Day(s) 0.70~1.01 1.49~2.14 0.770 365-8961 5900 1 unit

฿ 8,380.54

STEPLADDERS 1 Piece(s) 10 Day(s) 0.98~1.29 2.08~2.73 1.065 365-8929 6700 1 unit

฿ 8,944.13

STEPLADDERS 1 Piece(s) 12 Day(s) 1.28~1.58 2.69~3.34 1.370 365-8937 7700 1 unit

฿ 10,941.76

STEPLADDERS 1 Piece(s) 12 Day(s) 1.57~1.88 3.30~3.95 1.675 365-8945 9400 1 unit

฿ 18,600.00

฿ 12,735.42

STEPLADDERS 1 Piece(s) 12 Day(s) 1.86~2.17 3.91~4.56 1.980 365-8953 10500 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1