(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ladder Dual-purpose Stepladder SUPER JOB

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 4,018.42 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
JOB-90E
JOB-120E
JOB-150E
JOB-180E
JOB-210E
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Overall Length Of Ladder
(m)
Overall Length During Storage
(m)
Head Step Dimensions
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 4,018.42

STEPLADDERS 1 Piece(s) 10 Day(s) 0.81 1.73 0.885 300X164 327-6678 3700 1 unit

฿ 5,163.80

STEPLADDERS 1 Piece(s) 10 Day(s) 1.1 2.34 1.19 300X164 327-6635 4700 1 unit

฿ 6,453.43

STEPLADDERS 1 Piece(s) 10 Day(s) 1.39 2.96 1.505 300X172 327-6643 6400 1 unit

฿ 7,989.47

STEPLADDERS 1 Piece(s) 10 Day(s) 1.68 3.57 1.810 300X172 327-6651 7700 1 unit

฿ 9,788.56

STEPLADDERS 1 Piece(s) 10 Day(s) 1.98 4.18 2.115 300X172 327-6660 9800 1 unit

Basic Specifications

  • Product Model
    Step Cum Step Ladder
  • Maximum Operating Mass(kg)
    100
  • Standard
    Other Items
  • Step Width(mm)
    60
  • Material
    Aluminum
  • Specifications
    Consumer Product Safety Association (SG mark) certified goods A mark certified product
  • Features
    Wide Step on Both Sides 60 mm
  • Amount Of Content
    1 unit

Product Description

A dual-purpose ladder and stepladder with wide steps of 60 mm on both sides.
[Features]
· The wide steps of 60 mm on both sides make ascending and descending easy whether used as a ladder or a stepladder.
· An elastomer is used as the anti-slip cap material.
· A middle folding type opening stopper makes it easy to open and close the stepladder.
· High quality, all anodized aluminum finish.
[Applications]
· The steps are wider than typical stepladders for stable ascending, descending and work.

Part Number
JOB-90E
JOB-120E
JOB-150E
JOB-180E
JOB-210E
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Overall Length Of Ladder
(m)
Overall Length During Storage
(m)
Head Step Dimensions
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 4,018.42

STEPLADDERS 1 Piece(s) 10 Day(s) 0.81 1.73 0.885 300X164 327-6678 3700 1 unit

฿ 5,163.80

STEPLADDERS 1 Piece(s) 10 Day(s) 1.1 2.34 1.19 300X164 327-6635 4700 1 unit

฿ 6,453.43

STEPLADDERS 1 Piece(s) 10 Day(s) 1.39 2.96 1.505 300X172 327-6643 6400 1 unit

฿ 7,989.47

STEPLADDERS 1 Piece(s) 10 Day(s) 1.68 3.57 1.810 300X172 327-6651 7700 1 unit

฿ 9,788.56

STEPLADDERS 1 Piece(s) 10 Day(s) 1.98 4.18 2.115 300X172 327-6660 9800 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1