(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Extending Multi-Function Ladder, Select Step

Extending Multi-Function Ladder, Select Step

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of LG-15125

  • Head Step Height(m)
    1.43~2.30
  • Product Model
    Dedicated Step Ladder
  • Maximum Operating Mass(kg)
    135
  • Standard
    Other Items
  • Overall Length During Storage(m)
    1.54
  • Step Width(mm)
    Outdoor Ladder 43, Indoor Ladder 46
  • Trusco Code
    387-4109
  • Mass(g)
    14800
  • Material
    Aluminum
  • Specifications
    ANSI Standard Compliant
  • Amount Of Content
    1 unit
Part Number
LG-15125
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 16,101.00

STEPLADDERS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Head Step Height(m)
    1.43~2.30
  • Product Model
    Dedicated Step Ladder
  • Maximum Operating Mass(kg)
    135
  • Standard
    Other Items
  • Overall Length During Storage(m)
    1.54
  • Step Width(mm)
    Outdoor Ladder 43, Indoor Ladder 46
  • Trusco Code
    387-4109
  • Mass(g)
    14800
  • Material
    Aluminum
  • Specifications
    ANSI Standard Compliant
  • Amount Of Content
    1 unit

Product Description

A dedicated stepladder that can be used for multiple purposes anywhere, such as access by stairs.
[Features]
・ The wide step is fixedly equipped on the second stage from the top plate, so you will not get tired even when working for a long time
・ An air deck tray is standard equipment, making it convenient to store things
・ By adjusting the length, you can work on stairs or stepladder work toward the wall surface
・ Wide step and upper frame with tool tray are standard equipment
[Applications]
・ Ideal for interior, cleaning, picking, light bulb replacement work, where there are steps, and for putting in and out maintenance equipment

Specifications of LG-15125

  • Head Step Height(m)
    1.43~2.30
  • Product Model
    Dedicated Step Ladder
  • Maximum Operating Mass(kg)
    135
  • Standard
    Other Items
  • Overall Length During Storage(m)
    1.54
  • Step Width(mm)
    Outdoor Ladder 43, Indoor Ladder 46
  • Trusco Code
    387-4109
  • Mass(g)
    14800
  • Material
    Aluminum
  • Specifications
    ANSI Standard Compliant
  • Amount Of Content
    1 unit
Part Number
LG-15125
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 16,101.00

STEPLADDERS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can work on the stepladder or ladder towards the wall by adjusting the length.
●Wide step(2nd step from top board) and upper frame tray with tool tray are standard equipment.

Specification

●Top Board Height (m):1.43 to 2.30
●Total Length when in Stored(m):1.54
●SPQ(piece):1
●Rung Surface Width: Outside Ladder 43mm, Inside Ladder 46mm 
●Extendable Pitch: 305mm
●ANSI Standard Compliant Product

Materials

●Aluminum