(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dedicated Ladder, Professional Wide Top Board Type Top Plate Height: 0.9-3 m

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 14,159.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SWH-09
SWH-12
SWH-15
SWH-18
SWH-21
SWH-24
SWH-27
SWH-30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Overall Length During Storage
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 14,159.00

STEPLADDERS 1 Piece(s) 40 Day(s) 0.9 1.04 243-8879 6300 1 unit

฿ 16,218.00

STEPLADDERS 1 Piece(s) 40 Day(s) 1.2 1.35 243-8887 7600 1 unit

฿ 18,792.00

STEPLADDERS 1 Piece(s) 40 Day(s) 1.5 1.67 243-8895 8900 1 unit

฿ 22,139.00

STEPLADDERS 1 Piece(s) 40 Day(s) 1.8 1.99 243-8909 10600 1 unit

฿ 25,746.00

STEPLADDERS 1 Piece(s) 40 Day(s) 2.1 2.31 243-8917 12900 1 unit

฿ 29,092.00

STEPLADDERS 1 Piece(s) 40 Day(s) 2.4 2.64 243-8925 15100 1 unit

฿ 33,983.00

STEPLADDERS 1 Piece(s) 40 Day(s) 2.7 2.94 243-8933 17700 1 unit

฿ 39,905.00

STEPLADDERS 1 Piece(s) 40 Day(s) 3.0 3.26 243-8941 20000 1 unit

Basic Specifications

  • Product Model
    Dedicated Step Ladder
  • Maximum Operating Mass(kg)
    160
  • Standard
    Other Items
  • Head Step Dimensions(mm)
    349×300
  • Step Width(mm)
    65
  • Material
    Aluminum
  • Specifications
    A Mark Certified
  • Amount Of Content
    1 unit

Product Description

A strong dedicated stepladder with a wide top board and suitable for diverse applications.
[Features]
· The wide top board (350 × 300 mm) consisting of 3 boards is the largest area in a stepladder product.
· The ascending angle is 70° for easy ascending and descending.
· Designed with projections and grooves to prevent lateral deviation of the legs during storage.
· Provides a wide top board space.
[Applications]
· Can be used as a maintenance tool in a wide range of applications, from harsh worksites to factories and stores, etc.

Part Number
SWH-09
SWH-12
SWH-15
SWH-18
SWH-21
SWH-24
SWH-27
SWH-30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Overall Length During Storage
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 14,159.00

STEPLADDERS 1 Piece(s) 40 Day(s) 0.9 1.04 243-8879 6300 1 unit

฿ 16,218.00

STEPLADDERS 1 Piece(s) 40 Day(s) 1.2 1.35 243-8887 7600 1 unit

฿ 18,792.00

STEPLADDERS 1 Piece(s) 40 Day(s) 1.5 1.67 243-8895 8900 1 unit

฿ 22,139.00

STEPLADDERS 1 Piece(s) 40 Day(s) 1.8 1.99 243-8909 10600 1 unit

฿ 25,746.00

STEPLADDERS 1 Piece(s) 40 Day(s) 2.1 2.31 243-8917 12900 1 unit

฿ 29,092.00

STEPLADDERS 1 Piece(s) 40 Day(s) 2.4 2.64 243-8925 15100 1 unit

฿ 33,983.00

STEPLADDERS 1 Piece(s) 40 Day(s) 2.7 2.94 243-8933 17700 1 unit

฿ 39,905.00

STEPLADDERS 1 Piece(s) 40 Day(s) 3.0 3.26 243-8941 20000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1