(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dedicated Stepladder (Long and Strong Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 18,017.81 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
XAM-24 SALE
XAM-27 SALE
XAM-30 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Overall Length During Storage
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 18,017.81

฿ 15,248.47

STEPLADDERS 1 Piece(s) 40 Day(s) 2.30 2.42 307-1731 10200 1 unit

฿ 21,184.89

฿ 18,021.99

STEPLADDERS 1 Piece(s) 40 Day(s) 2.60 2.73 307-1740 11400 1 unit

฿ 24,994.46

฿ 21,347.77

STEPLADDERS 1 Piece(s) 40 Day(s) 2.90 3.04 307-1758 12900 1 unit

Basic Specifications

  • Product Model
    Dedicated Step Ladder
  • Maximum Operating Mass(kg)
    130
  • Standard
    Other Items
  • Head Step Dimensions(mm)
    283X187
  • Step Width(mm)
    55
  • Material
    Aluminum
  • Specifications
    A Mark Certified
  • Amount Of Content
    1 unit

Product Description

A long dedicated stepladder that is a standard type and a best-seller.
[Features]
· The wide 55 mm steps are strong and designed without a flange to make ascending and descending easy and minimize fatigue.
· Comes with protective material that is gentle on walls.
· The XAM3.0-33 opening stopper part is a cross type, and XAM2.0-24, XAM2.0-27 and XAM2.0-30 have a large, single-action opening stopper.
· Available in a wide range of height variations.
[Applications]
· Optimal for general work at height and maintenance work.

Part Number
XAM-24 SALE
XAM-27 SALE
XAM-30 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Overall Length During Storage
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 18,017.81

฿ 15,248.47

STEPLADDERS 1 Piece(s) 40 Day(s) 2.30 2.42 307-1731 10200 1 unit

฿ 21,184.89

฿ 18,021.99

STEPLADDERS 1 Piece(s) 40 Day(s) 2.60 2.73 307-1740 11400 1 unit

฿ 24,994.46

฿ 21,347.77

STEPLADDERS 1 Piece(s) 40 Day(s) 2.90 3.04 307-1758 12900 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1