(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
KS-15-H |
KS-18 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head Step Height (m) |
Overall Length During Storage (m) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 9,726.00 |
STEPLADDERS | 1 Piece(s) | 40 Day(s) | 1.41 | 2.11 | 243-9247 | 10100 | 1 unit | ||
฿ 11,006.00 |
STEPLADDERS | 1 Piece(s) | 40 Day(s) | 1.71 | 2.42 | 243-9255 | 11400 | 1 unit |
[Features]
·It is a wide-space aluminum stepladder with a top plate size of 350 × 450 mm.
·Since the upper frame is attached, you can work while standing on the top board.
·Since the top plate can be folded in two, it does not take up much storage space.
Part Number |
---|
KS-15-H |
KS-18 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head Step Height (m) |
Overall Length During Storage (m) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 9,726.00 |
STEPLADDERS | 1 Piece(s) | 40 Day(s) | 1.41 | 2.11 | 243-9247 | 10100 | 1 unit | ||
฿ 11,006.00 |
STEPLADDERS | 1 Piece(s) | 40 Day(s) | 1.71 | 2.42 | 243-9255 | 11400 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?