(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compact stepladder

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TCL-23-H

  • Head Step Height(m)
    1.7
  • Product Model
    Step Cum Step Ladder
  • Overall Length Of Ladder(m)
    2.35
  • Maximum Operating Mass(kg)
    150
  • Standard
    Other Items
  • Overall Length During Storage(m)
    0.74
  • Step Width(mm)
    90
  • Trusco Code
    361-8269
  • Mass(g)
    14000
  • Material
    Aluminum
  • Standard details
    European Standards EN131 certified product (No. EP0527766)
  • Amount Of Content
    1 unit
Part Number
TCL-23-H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 24,640.00

STEPLADDERS 1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Head Step Height(m)
    1.7
  • Product Model
    Step Cum Step Ladder
  • Overall Length Of Ladder(m)
    2.35
  • Maximum Operating Mass(kg)
    150
  • Standard
    Other Items
  • Overall Length During Storage(m)
    0.74
  • Step Width(mm)
    90
  • Trusco Code
    361-8269
  • Mass(g)
    14000
  • Material
    Aluminum
  • Standard details
    European Standards EN131 certified product (No. EP0527766)
  • Amount Of Content
    1 unit

Product Description

[Features]
·The upper frame on the top plate can be stored even if it is used depending on the situation.
·It can also be used as a ladder by leaning it against the wall.
·It comes standard with a handle that makes it easy to carry around.

Specifications of TCL-23-H

  • Head Step Height(m)
    1.7
  • Product Model
    Step Cum Step Ladder
  • Overall Length Of Ladder(m)
    2.35
  • Maximum Operating Mass(kg)
    150
  • Standard
    Other Items
  • Overall Length During Storage(m)
    0.74
  • Step Width(mm)
    90
  • Trusco Code
    361-8269
  • Mass(g)
    14000
  • Material
    Aluminum
  • Standard details
    European Standards EN131 certified product (No. EP0527766)
  • Amount Of Content
    1 unit
Part Number
TCL-23-H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 24,640.00

STEPLADDERS 1 Piece(s) 12 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1