(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Extending Ladder, Super Ladder, Model SL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 40,138.78 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SL-400J SALE
SL-440J SALE
SL-500J SALE
SL-600J SALE
SL-700J SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length After Extension
(m)
Effective Front Width
(mm)
Step Interval
(mm)
Number Of Steps
(Step)
Total Length
(m)
Mass
(g)
Amount Of Content

฿ 40,138.78

฿ 38,701.81

TELESCOPIC LADDERS 1 Piece(s) 40 Day(s) 4 ~ 4.9 329~369 355 12 0.88~4.16 11500 1 unit

฿ 43,825.19

฿ 42,045.89

TELESCOPIC LADDERS 1 Piece(s) 40 Day(s) 4 ~ 4.9 325~369 355 13 0.93~4.55 13500 1 unit

฿ 51,534.38

฿ 49,457.54

TELESCOPIC LADDERS 1 Piece(s) 40 Day(s) 5 ~ 5.9 316.5~369 355 15 0.95~5.22 16000 1 unit

฿ 65,273.00

฿ 57,113.88

TELESCOPIC LADDERS 1 Piece(s) 40 Day(s) 6 ~ 6.9 307.5~369 365 17 1.00~6.08 20000 1 unit

฿ 148,123.83

฿ 125,638.63

TELESCOPIC LADDERS 1 Piece(s) 40 Day(s) 7 ~ 7.9 319~394 365 20 1.10~7.20 32000 1 unit

Basic Specifications

  • Product Model
    Extendable Ladder
  • Maximum Operating Mass(kg)
    100
  • Standard
    No Standards
  • Overall Length Before Extension(m)
    ~ 1.9
  • Step Width(mm)
    48.8
  • Features
    A universal leg is used that can change the direction angle 360°. An extension ladder convenient for storing and carrying.
  • Material
    Aluminum
  • Amount Of Content
    1 unit

Product Description

[Features]
· Equipped with versatile feet whose angles can be adjusted 360°.
· An extendable type ladder that is convenient to store and carry.

Part Number
SL-400J SALE
SL-440J SALE
SL-500J SALE
SL-600J SALE
SL-700J SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length After Extension
(m)
Effective Front Width
(mm)
Step Interval
(mm)
Number Of Steps
(Step)
Total Length
(m)
Mass
(g)
Amount Of Content

฿ 40,138.78

฿ 38,701.81

TELESCOPIC LADDERS 1 Piece(s) 40 Day(s) 4 ~ 4.9 329~369 355 12 0.88~4.16 11500 1 unit

฿ 43,825.19

฿ 42,045.89

TELESCOPIC LADDERS 1 Piece(s) 40 Day(s) 4 ~ 4.9 325~369 355 13 0.93~4.55 13500 1 unit

฿ 51,534.38

฿ 49,457.54

TELESCOPIC LADDERS 1 Piece(s) 40 Day(s) 5 ~ 5.9 316.5~369 355 15 0.95~5.22 16000 1 unit

฿ 65,273.00

฿ 57,113.88

TELESCOPIC LADDERS 1 Piece(s) 40 Day(s) 6 ~ 6.9 307.5~369 365 17 1.00~6.08 20000 1 unit

฿ 148,123.83

฿ 125,638.63

TELESCOPIC LADDERS 1 Piece(s) 40 Day(s) 7 ~ 7.9 319~394 365 20 1.10~7.20 32000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1