(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
3CSM-67 |
3CSM-77 |
3CSM-87 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length After Extension (m) |
Total Length (m) |
Trusco Code | Mass (g) |
Specifications | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 31,432.65 |
TRIPLE LADDERS | 1 Piece(s) | 40 Day(s) | 6 ~ 6.9 | 3.27~6.67 | 412-9903 | 18400 | A Mark and Consumer Product Safety Association (SG mark) Certified Product | 1 unit | ||
฿ 34,156.68 |
TRIPLE LADDERS | 1 Piece(s) | 40 Day(s) | 7 ~ 7.9 | 3.61~7.69 | 412-9911 | 20300 | A Mark and Consumer Product Safety Association (SG mark) Certified Product | 1 unit | ||
฿ 37,030.07 |
TRIPLE LADDERS | 1 Piece(s) | 40 Day(s) | 8 ~ 8.9 | 3.95~8.71 | 412-9920 | 22200 | A Mark Certified | 1 unit |
Standard type 3-Series ladder.
[Features]
· Compact and easy to store. 3CSM-67 and 77 can be loaded on light vehicles.
· 3CSM-87 can be loaded on standard vehicles.
[Application]
· For passage to high places.
· Since the storage length is shorter than a 2-Series ladder, a larger ladder can be loaded into the vehicle.
Part Number |
---|
3CSM-67 |
3CSM-77 |
3CSM-87 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length After Extension (m) |
Total Length (m) |
Trusco Code | Mass (g) |
Specifications | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 31,432.65 |
TRIPLE LADDERS | 1 Piece(s) | 40 Day(s) | 6 ~ 6.9 | 3.27~6.67 | 412-9903 | 18400 | A Mark and Consumer Product Safety Association (SG mark) Certified Product | 1 unit | ||
฿ 34,156.68 |
TRIPLE LADDERS | 1 Piece(s) | 40 Day(s) | 7 ~ 7.9 | 3.61~7.69 | 412-9911 | 20300 | A Mark and Consumer Product Safety Association (SG mark) Certified Product | 1 unit | ||
฿ 37,030.07 |
TRIPLE LADDERS | 1 Piece(s) | 40 Day(s) | 8 ~ 8.9 | 3.95~8.71 | 412-9920 | 22200 | A Mark Certified | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?