(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

2-Series Ladder ALF

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 33,150.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2ALF-52
2ALF-66
2ALF-72
2ALF-80
2ALF-93
2ALF-107
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Operating Mass
(kg)
Overall Length Before Extension
(m)
Overall Length After Extension
(m)
Total Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 33,150.00

DOUBLE LADDERS 1 Piece(s) 40 Day(s) 150 3 ~ 3.9 5 ~ 5.9 3.20~ 5.24 242-9721 14800 1 unit

฿ 38,783.00

DOUBLE LADDERS 1 Piece(s) 40 Day(s) 150 3 ~ 3.9 6 ~ 6.9 3.88~ 6.60 242-9730 17400 1 unit

฿ 42,023.00

DOUBLE LADDERS 1 Piece(s) 40 Day(s) 150 4 ~ 4.9 7 ~ 7.9 4.22~ 7.28 242-9748 19200 1 unit

฿ 46,010.00

DOUBLE LADDERS 1 Piece(s) 40 Day(s) 150 4 ~ 4.9 7 ~ 7.9 4.56~ 7.96 242-9756 23100 1 unit

฿ 58,473.00

DOUBLE LADDERS 1 Piece(s) 40 Day(s) 150 5 ~ 5.9 9 ~ 9.9 5.24~ 9.32 242-9764 27900 1 unit

฿ 63,955.00

DOUBLE LADDERS 1 Piece(s) 40 Day(s) 120 5 ~ 5.9 10 ~ 5.92~10.68 242-9772 31200 1 unit

Basic Specifications

  • Product Model
    Double Ladder
  • Standard
    Other Items
  • Effective Front Width(mm)
    328 (upper ladder) 376 (lower ladder)
  • Step Interval(mm)
    340
  • Step Width(mm)
    45
  • Features
    A lightweight aluminum work ladder. Resistant to bending and twisting due to ALF joints and meant for the pros.
  • Material
    Aluminum
  • Specifications
    A Mark Certified
  • Amount Of Content
    1 unit

Product Description

[Features]
· An aluminum ladder for industrial use, with increased weight capacity.
· Suitable for professionals, and comes with an ALFLO joint structure that is resistant to twisting and deflection.

Part Number
2ALF-52
2ALF-66
2ALF-72
2ALF-80
2ALF-93
2ALF-107
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Operating Mass
(kg)
Overall Length Before Extension
(m)
Overall Length After Extension
(m)
Total Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 33,150.00

DOUBLE LADDERS 1 Piece(s) 40 Day(s) 150 3 ~ 3.9 5 ~ 5.9 3.20~ 5.24 242-9721 14800 1 unit

฿ 38,783.00

DOUBLE LADDERS 1 Piece(s) 40 Day(s) 150 3 ~ 3.9 6 ~ 6.9 3.88~ 6.60 242-9730 17400 1 unit

฿ 42,023.00

DOUBLE LADDERS 1 Piece(s) 40 Day(s) 150 4 ~ 4.9 7 ~ 7.9 4.22~ 7.28 242-9748 19200 1 unit

฿ 46,010.00

DOUBLE LADDERS 1 Piece(s) 40 Day(s) 150 4 ~ 4.9 7 ~ 7.9 4.56~ 7.96 242-9756 23100 1 unit

฿ 58,473.00

DOUBLE LADDERS 1 Piece(s) 40 Day(s) 150 5 ~ 5.9 9 ~ 9.9 5.24~ 9.32 242-9764 27900 1 unit

฿ 63,955.00

DOUBLE LADDERS 1 Piece(s) 40 Day(s) 120 5 ~ 5.9 10 ~ 5.92~10.68 242-9772 31200 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1