(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

2 Part Ladder, Adjustable Leg

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of LGW-44GD

  • Product Model
    Double Ladder
  • Maximum Operating Mass(kg)
    100
  • Standard
    Other Items
  • Overall Length Before Extension(m)
    2 ~ 2.9
  • Overall Length After Extension(m)
    4 ~ 4.9
  • Effective Front Width(mm)
    311
  • Step Interval(mm)
    315
  • Step Width(mm)
    43
  • Total Length(m)
    2.62~4.55
  • Trusco Code
    393-4365
  • Features
    It uses a dome joint the can move freely. Utility pole support and a wrap-around belt are standard equipment. It uses a new adjustment feature called the "double lock mechanism" for the expansion and contraction operating lever. It can be stored in a light van or minivan.
  • Mass(g)
    10000
  • Material
    Aluminum
  • Specifications
    A Mark Certified
  • Amount Of Content
    1 unit
Part Number
LGW-44GD SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 26,188.25

฿ 24,978.35

DOUBLE LADDERS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Model
    Double Ladder
  • Maximum Operating Mass(kg)
    100
  • Standard
    Other Items
  • Overall Length Before Extension(m)
    2 ~ 2.9
  • Overall Length After Extension(m)
    4 ~ 4.9
  • Effective Front Width(mm)
    311
  • Step Interval(mm)
    315
  • Step Width(mm)
    43
  • Total Length(m)
    2.62~4.55
  • Trusco Code
    393-4365
  • Features
    It uses a dome joint the can move freely. Utility pole support and a wrap-around belt are standard equipment. It uses a new adjustment feature called the "double lock mechanism" for the expansion and contraction operating lever. It can be stored in a light van or minivan.
  • Mass(g)
    10000
  • Material
    Aluminum
  • Specifications
    A Mark Certified
  • Amount Of Content
    1 unit

Product Description

[Features]
· Uses a dome joint that can be freely moved.
· Equipped as standard with a telephone pole support and winding belt.
· A new "double lock mechanism" adjusting function is used for the extending operation lever.
· Can be stored in a light van or minivan.

Specifications of LGW-44GD

  • Product Model
    Double Ladder
  • Maximum Operating Mass(kg)
    100
  • Standard
    Other Items
  • Overall Length Before Extension(m)
    2 ~ 2.9
  • Overall Length After Extension(m)
    4 ~ 4.9
  • Effective Front Width(mm)
    311
  • Step Interval(mm)
    315
  • Step Width(mm)
    43
  • Total Length(m)
    2.62~4.55
  • Trusco Code
    393-4365
  • Features
    It uses a dome joint the can move freely. Utility pole support and a wrap-around belt are standard equipment. It uses a new adjustment feature called the "double lock mechanism" for the expansion and contraction operating lever. It can be stored in a light van or minivan.
  • Mass(g)
    10000
  • Material
    Aluminum
  • Specifications
    A Mark Certified
  • Amount Of Content
    1 unit
Part Number
LGW-44GD SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 26,188.25

฿ 24,978.35

DOUBLE LADDERS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1