(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Double Sided Step Ladder (SWJ-20)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SWJ-20
SWJ-23
SWJ-27
SWJ-30
SWJ-33
SWJ-37
SWJ-40
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length Before Extension
(m)
Overall Length After Extension
(m)
Total Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 20,900.88

SINGLE LADDERS 1 Piece(s) 40 Day(s) 2 ~ 2.9 2 ~ 2.9 2.01 247-2881 9400 1 unit

฿ 24,155.25

SINGLE LADDERS 1 Piece(s) 40 Day(s) 2 ~ 2.9 2 ~ 2.9 2.34 247-2899 10800 1 unit

฿ 27,618.03

SINGLE LADDERS 1 Piece(s) 40 Day(s) 2 ~ 2.9 2 ~ 2.9 2.67 247-2902 12300 1 unit

฿ 31,216.86

SINGLE LADDERS 1 Piece(s) 40 Day(s) 3 ~ 3.9 3 ~ 3.9 3 247-2911 13800 1 unit

฿ 34,423.25

SINGLE LADDERS 1 Piece(s) 40 Day(s) 3 ~ 3.9 3 ~ 3.9 3.33 247-2929 15300 1 unit

฿ 36,624.01

SINGLE LADDERS 1 Piece(s) 40 Day(s) 3 ~ 3.9 3 ~ 3.9 3.66 247-2937 16800 1 unit

฿ 41,417.36

SINGLE LADDERS 1 Piece(s) 40 Day(s) 3 ~ 3.9 3 ~ 3.9 3.99 247-2945 18200 1 unit

Basic Specifications

  • Product Model
    Single Ladders
  • Maximum Operating Mass(kg)
    150
  • Standard
    Other Items
  • Effective Front Width(mm)
    440
  • Step Interval(mm)
    330
  • Step Width(mm)
    151(60°)140(70°)
  • Features
    By turning it upside down, it can be used as a ladder with 2 different angles. It is easy to raise and lower and has excellent stability due to its gentle angle and wide steps.
  • Material
    Aluminum
  • Specifications
    A Mark Certified
  • Amount Of Content
    1 unit

Product Description

[Features]
· The top and bottom can be reversed for use as 2 ladder types with different angles.
· A gentle angle and large steps make ascending and descending easy and provide excellent stability.
· An aluminum ladder with a large stepping surface similar to stairs.

Part Number
SWJ-20
SWJ-23
SWJ-27
SWJ-30
SWJ-33
SWJ-37
SWJ-40
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length Before Extension
(m)
Overall Length After Extension
(m)
Total Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 20,900.88

SINGLE LADDERS 1 Piece(s) 40 Day(s) 2 ~ 2.9 2 ~ 2.9 2.01 247-2881 9400 1 unit

฿ 24,155.25

SINGLE LADDERS 1 Piece(s) 40 Day(s) 2 ~ 2.9 2 ~ 2.9 2.34 247-2899 10800 1 unit

฿ 27,618.03

SINGLE LADDERS 1 Piece(s) 40 Day(s) 2 ~ 2.9 2 ~ 2.9 2.67 247-2902 12300 1 unit

฿ 31,216.86

SINGLE LADDERS 1 Piece(s) 40 Day(s) 3 ~ 3.9 3 ~ 3.9 3 247-2911 13800 1 unit

฿ 34,423.25

SINGLE LADDERS 1 Piece(s) 40 Day(s) 3 ~ 3.9 3 ~ 3.9 3.33 247-2929 15300 1 unit

฿ 36,624.01

SINGLE LADDERS 1 Piece(s) 40 Day(s) 3 ~ 3.9 3 ~ 3.9 3.66 247-2937 16800 1 unit

฿ 41,417.36

SINGLE LADDERS 1 Piece(s) 40 Day(s) 3 ~ 3.9 3 ~ 3.9 3.99 247-2945 18200 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1