(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

2 Part Ladder, Pitched Extendable Leg

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of FU-61

  • Product Type
    Double Ladder
  • Maximum Operating Mass(kg)
    100
  • Standard
    No Standards
  • Total length before extension(m)
    3 ~ 3.9
  • Total length after extension(m)
    6 ~ 6.9
  • Effective Front Width(mm)
    390 (upper ladder) 398 (lower ladder)
  • Step Interval(mm)
    335
  • Total Length(m)
    3.56~6.10
  • Trusco Code
    463-4233
  • Features
    With legs that extend and contract (4 mm pitch), stable operation on slopes and different levels is possible. The rope does not have any slack due to spooling. It is not bulky, being a medium slide type.
  • Mass(g)
    14800
  • Material
    Aluminum
  • Amount Of Content
    1 unit
Part Number
FU-61 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 25,816.31

฿ 19,638.47

DOUBLE LADDERS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Double Ladder
  • Maximum Operating Mass(kg)
    100
  • Standard
    No Standards
  • Total length before extension(m)
    3 ~ 3.9
  • Total length after extension(m)
    6 ~ 6.9
  • Effective Front Width(mm)
    390 (upper ladder) 398 (lower ladder)
  • Step Interval(mm)
    335
  • Total Length(m)
    3.56~6.10
  • Trusco Code
    463-4233
  • Features
    With legs that extend and contract (4 mm pitch), stable operation on slopes and different levels is possible. The rope does not have any slack due to spooling. It is not bulky, being a medium slide type.
  • Mass(g)
    14800
  • Material
    Aluminum
  • Amount Of Content
    1 unit

Product Description

[Features]
· The extendable legs (4 mm pitch) enable stable work even on slopes or level differences.
· The rope is an endless type that does not sag.
· A middle slide type that is not bulky.

Specifications of FU-61

  • Product Type
    Double Ladder
  • Maximum Operating Mass(kg)
    100
  • Standard
    No Standards
  • Total length before extension(m)
    3 ~ 3.9
  • Total length after extension(m)
    6 ~ 6.9
  • Effective Front Width(mm)
    390 (upper ladder) 398 (lower ladder)
  • Step Interval(mm)
    335
  • Total Length(m)
    3.56~6.10
  • Trusco Code
    463-4233
  • Features
    With legs that extend and contract (4 mm pitch), stable operation on slopes and different levels is possible. The rope does not have any slack due to spooling. It is not bulky, being a medium slide type.
  • Mass(g)
    14800
  • Material
    Aluminum
  • Amount Of Content
    1 unit
Part Number
FU-61 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 25,816.31

฿ 19,638.47

DOUBLE LADDERS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1