(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

2-Series Ladder Up Slider For Commercial

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 30,719.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LA2-65
LA2-72
LA2-82
LA2-92
LA2-102
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total length before extension
(m)
Total length after extension
(m)
Total Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 30,719.00

DOUBLE LADDERS 1 Piece(s) 40 Day(s) 3 ~ 3.9 6 ~ 6.9 3.93~ 6.53 307-1791 18200 1 unit

฿ 33,789.00

DOUBLE LADDERS 1 Piece(s) 40 Day(s) 4 ~ 4.9 7 ~ 7.9 4.26~ 7.20 307-1804 19600 1 unit

฿ 38,908.00

DOUBLE LADDERS 1 Piece(s) 40 Day(s) 4 ~ 4.9 8 ~ 8.9 4.93~ 8.21 307-1812 23200 1 unit

฿ 39,676.00

DOUBLE LADDERS 1 Piece(s) 40 Day(s) 5 ~ 5.9 9 ~ 9.9 5.27~ 9.21 307-1821 25000 1 unit

฿ 43,005.00

DOUBLE LADDERS 1 Piece(s) 40 Day(s) 5 ~ 5.9 10 ~ 5.94~10.22 307-1782 27400 1 unit

Basic Specifications

  • Product Type
    Double Ladder
  • Maximum Operating Mass(kg)
    130
  • Standard
    JIS Standard Item
  • Effective Front Width(mm)
    335 (upper ladder) 348 (lower ladder)
  • Step Interval(mm)
    335
  • Step Width(mm)
    42
  • Features
    It is a twist and deflection-resistant aluminum ladder for professional use.
  • Material
    Aluminum
  • Specifications
    A Mark Certified
  • Amount Of Content
    1 unit

Product Description

The flagship model double-section ladder that comes with a triple pulley and is resistant to deflection and twisting.
[Features]
· An aluminum ladder for professionals that is resistant to twisting and deflection.
· JIS1300 certified product with excellent durability.
· Maximum weight capacity: 130 kg.
· Comes with a device to prevent lock release by a mis-operation.
· Comes with reflective warning stripes that stand out even at night or in darkness to increase safety.
· Uses an endless mechanism to prevent sagging of the extending rope.
[Applications]
· Can be used in dark locations or at harsh worksites.

Part Number
LA2-65
LA2-72
LA2-82
LA2-92
LA2-102
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total length before extension
(m)
Total length after extension
(m)
Total Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 30,719.00

DOUBLE LADDERS 1 Piece(s) 40 Day(s) 3 ~ 3.9 6 ~ 6.9 3.93~ 6.53 307-1791 18200 1 unit

฿ 33,789.00

DOUBLE LADDERS 1 Piece(s) 40 Day(s) 4 ~ 4.9 7 ~ 7.9 4.26~ 7.20 307-1804 19600 1 unit

฿ 38,908.00

DOUBLE LADDERS 1 Piece(s) 40 Day(s) 4 ~ 4.9 8 ~ 8.9 4.93~ 8.21 307-1812 23200 1 unit

฿ 39,676.00

DOUBLE LADDERS 1 Piece(s) 40 Day(s) 5 ~ 5.9 9 ~ 9.9 5.27~ 9.21 307-1821 25000 1 unit

฿ 43,005.00

DOUBLE LADDERS 1 Piece(s) 40 Day(s) 5 ~ 5.9 10 ~ 5.94~10.22 307-1782 27400 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1