(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

2-Series Ladder

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 17,311.42 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SX54D
SX61D
SX74D
SX95D
SX103D
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(m)
Trusco Code Mass
(kg)
Amount Of Content

฿ 17,311.42

DOUBLE LADDERS 1 Piece(s) 40 Day(s) 3.63~ 5.36 455-5775 13.4 1 unit

฿ 18,661.81

DOUBLE LADDERS 1 Piece(s) 40 Day(s) 3.98~ 6.05 455-5783 14.7 1 unit

฿ 20,634.26

DOUBLE LADDERS 1 Piece(s) 40 Day(s) 4.67~ 7.43 455-5791 18.5 1 unit

฿ 30,194.00

DOUBLE LADDERS 1 Piece(s) 40 Day(s) 5.70~ 9.50 455-5813 23.6 1 unit

฿ 32,571.05

DOUBLE LADDERS 1 Piece(s) 40 Day(s) 6.05~10.19 455-5767 26.3 1 unit

Basic Specifications

  • Product Model
    Double Ladder
  • Maximum Operating Mass(kg)
    130
  • Standard
    JIS Standard Item
  • Effective Front Width(mm)
    322 (upper ladder) 353 (lower ladder)
  • Step Interval(mm)
    345
  • Step Width(mm)
    42
  • Amount Of Content
    1 unit

Product Description

[Features]
· A strong aluminum ladder that appeals even to professionals.
· The rope has an endless structure to prevent sagging and obstruction.
· Uses large feet that are safe and secure.
[Materials]
· Aluminum

Part Number
SX54D
SX61D
SX74D
SX95D
SX103D
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(m)
Trusco Code Mass
(kg)
Amount Of Content

฿ 17,311.42

DOUBLE LADDERS 1 Piece(s) 40 Day(s) 3.63~ 5.36 455-5775 13.4 1 unit

฿ 18,661.81

DOUBLE LADDERS 1 Piece(s) 40 Day(s) 3.98~ 6.05 455-5783 14.7 1 unit

฿ 20,634.26

DOUBLE LADDERS 1 Piece(s) 40 Day(s) 4.67~ 7.43 455-5791 18.5 1 unit

฿ 30,194.00

DOUBLE LADDERS 1 Piece(s) 40 Day(s) 5.70~ 9.50 455-5813 23.6 1 unit

฿ 32,571.05

DOUBLE LADDERS 1 Piece(s) 40 Day(s) 6.05~10.19 455-5767 26.3 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1