- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Hot Air Spot Heater Hot Gun DH II
Specifications of HG-DH2
-
- Product Model
- Heater / Stove
-
- Type
- Hot Air Oil
-
- Power(V)
- Single-phase 100
-
- Power Consumption(W)
- 232/313
-
- Tank Capacity(L)
- Sold Separately
-
- Body Dimensions Width(mm)
- 554
-
- Body Dimensions Depth(mm)
- 998
-
- Body Dimension: Height(mm)
- 746
-
- Heat Output(kW/h)
- 35
-
- Fuel Consumption(L/h)
- 3.6
-
- Trusco Code
- 459-9322
-
- Feature 1
- Vinyl duct can be attached for 100 m warm air transfer/large type wheels for easy transport
-
- Mass(g)
- 50000
-
- Power Consumption (50 / 60 Hz)
- 232/313W
-
- Combustion System
- Nozzle Mist Mode
-
- Contents
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Contents |
|
฿ 93,087.59
฿ 69,592.28
|
HOT AIR BLOWING OIL HEATERS
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Basic Specifications
-
- Product Model
- Heater / Stove
-
- Type
- Hot Air Oil
-
- Power(V)
- Single-phase 100
-
- Power Consumption(W)
- 232/313
-
- Tank Capacity(L)
- Sold Separately
-
- Body Dimensions Width(mm)
- 554
-
- Body Dimensions Depth(mm)
- 998
-
- Body Dimension: Height(mm)
- 746
-
- Heat Output(kW/h)
- 35
-
- Fuel Consumption(L/h)
- 3.6
-
- Trusco Code
- 459-9322
-
- Feature 1
- Vinyl duct can be attached for 100 m warm air transfer/large type wheels for easy transport
-
- Mass(g)
- 50000
-
- Power Consumption (50 / 60 Hz)
- 232/313W
-
- Combustion System
- Nozzle Mist Mode
-
- Contents
- 1 unit
Product Description
[Features]
· A vinyl duct can be installed, duct warm air blowing of 100 m is possible.
· It is also easy to move as it has large wheels.
Specifications of HG-DH2
-
- Product Model
- Heater / Stove
-
- Type
- Hot Air Oil
-
- Power(V)
- Single-phase 100
-
- Power Consumption(W)
- 232/313
-
- Tank Capacity(L)
- Sold Separately
-
- Body Dimensions Width(mm)
- 554
-
- Body Dimensions Depth(mm)
- 998
-
- Body Dimension: Height(mm)
- 746
-
- Heat Output(kW/h)
- 35
-
- Fuel Consumption(L/h)
- 3.6
-
- Trusco Code
- 459-9322
-
- Feature 1
- Vinyl duct can be attached for 100 m warm air transfer/large type wheels for easy transport
-
- Mass(g)
- 50000
-
- Power Consumption (50 / 60 Hz)
- 232/313W
-
- Combustion System
- Nozzle Mist Mode
-
- Contents
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Contents |
|
฿ 93,087.59
฿ 69,592.28
|
HOT AIR BLOWING OIL HEATERS
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?