(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hot Air Spot Heater Hot Gun 30RS

Hot Air Spot Heater Hot Gun 30RS

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of HG30RS

  • Product Model
    Heater / Stove
  • Type
    Hot Air Oil
  • Power(V)
    Single-phase 100
  • Power Consumption(W)
    47/52(50/60Hz)
  • Tank Capacity(L)
    7.3
  • Body Dimensions Width(mm)
    255
  • Body Dimensions Depth(mm)
    535
  • Body Dimension: Height(mm)
    420
  • Heat Output(kW/h)
    (Strong) 8.8 / (Weak) 6.3
  • Fuel Consumption(L/h)
    0.91
  • Trusco Code
    459-9306
  • Mass(g)
    11500
  • Combustion Duration(h)
    8–11
  • Combustion System
    Kerosene Vaporizer Method
  • Contents
    1 unit
Part Number
HG30RS SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Contents

฿ 33,911.10

฿ 31,018.48

HOT AIR BLOWING OIL HEATERS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Model
    Heater / Stove
  • Type
    Hot Air Oil
  • Power(V)
    Single-phase 100
  • Power Consumption(W)
    47/52(50/60Hz)
  • Tank Capacity(L)
    7.3
  • Body Dimensions Width(mm)
    255
  • Body Dimensions Depth(mm)
    535
  • Body Dimension: Height(mm)
    420
  • Heat Output(kW/h)
    (Strong) 8.8 / (Weak) 6.3
  • Fuel Consumption(L/h)
    0.91
  • Trusco Code
    459-9306
  • Mass(g)
    11500
  • Combustion Duration(h)
    8–11
  • Combustion System
    Kerosene Vaporizer Method
  • Contents
    1 unit

Specifications of HG30RS

  • Product Model
    Heater / Stove
  • Type
    Hot Air Oil
  • Power(V)
    Single-phase 100
  • Power Consumption(W)
    47/52(50/60Hz)
  • Tank Capacity(L)
    7.3
  • Body Dimensions Width(mm)
    255
  • Body Dimensions Depth(mm)
    535
  • Body Dimension: Height(mm)
    420
  • Heat Output(kW/h)
    (Strong) 8.8 / (Weak) 6.3
  • Fuel Consumption(L/h)
    0.91
  • Trusco Code
    459-9306
  • Mass(g)
    11500
  • Combustion Duration(h)
    8–11
  • Combustion System
    Kerosene Vaporizer Method
  • Contents
    1 unit
Part Number
HG30RS SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Contents

฿ 33,911.10

฿ 31,018.48

HOT AIR BLOWING OIL HEATERS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it is High Low 2 stage combustion, kerosene cost can be saved.
●Safety design that prevents kerosene from spilling even if the main body falls.
●Since packing is attached to the edge and legs of the tank, scratches on the cabinet and floor are less

Specification

●Heat Output(kW/h):(High) 8.8/(Low) 6.3
●Fuel Consumption(L/h):0.91
●Power Supply: Single Phase 100V
●Combustion Duration: 8 to 11h
●Electricity Consumption(50/60Hz): 35/39W
●Combustion Method: Kerosene Vaporization Type