Far Infrared Heater (Hanging Type)

Brand :
DENSO

Caution

    Product Description

    A heater that warms the body from the inside compared to a typical electric heater.
    [Features]
    ·Compared to conventional products, the diameter of the heating tube is longer, the amount of infrared rays is increased by about 15%, and the life is extended by 30%.
    ·⌀10 (10 mm diameter) heat generating tube is double-tube for safer use
    ·The nichrome wire in the center of the heating tube is protected with magnesia, making it resistant to shocks and having a long service life.
    ·The surface temperature of the heat generating tube reaches about 700-850°C, and the heat absorption efficiency of the human body is good with far infrared rays.
    ·Only people and things can be warmed without heating the air
    [Applications]
    ·In places where installation space is limited on the floor
    ·Used for hanging from the ceiling or hanging on the wall

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat