(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

EP Box Lid

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 315.94 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SK-EP10F-B
SK-EP15F-B
SK-EPBU40F-B
SKEP19F-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outer dimensions width
(mm)
Outer dimensions depth
(mm)
Outer dimensions height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 326.00

COOLER BOXES 1 Piece(s) 12 Day(s) 340 250 30 391-3783 90 1 pc.

฿ 1,353.24

COOLER BOXES 1 Piece(s) 1 Day(s) 460 358 45 391-3805 195 1 pc.

฿ 661.91

COOLER BOXES 1 Piece(s) 1 Day(s) 530 366 37 391-3856 210 1 pc.

฿ 315.94

COOLER BOXES 1 Piece(s) 12 Day(s) 392 321 40 391-3813 97 1 pc.

Basic Specifications

  • Product Type
    Cold Box
  • Features
    The "Eperan" is flexible and resistant to breaking even when bent. It has characteristics that are resistant to chipping in comparison to styrofoam. It features outstanding shock-absorbing capabilities and thermal insulation performance, and can thus be used in a wide variety of applications. Since it's lightweight, it can be easily loaded and unloaded.
  • Outer wall material
    Polypropylene foam (EPERAN PP)
  • Amount Of Content
    1 pc.

Product Description

[Features]
·Lid for EP Box 10
Product type: Insulated container
Capacity: 1 pc.

Part Number
SK-EP10F-B
SK-EP15F-B
SK-EPBU40F-B
SKEP19F-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outer dimensions width
(mm)
Outer dimensions depth
(mm)
Outer dimensions height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 326.00

COOLER BOXES 1 Piece(s) 12 Day(s) 340 250 30 391-3783 90 1 pc.

฿ 1,353.24

COOLER BOXES 1 Piece(s) 1 Day(s) 460 358 45 391-3805 195 1 pc.

฿ 661.91

COOLER BOXES 1 Piece(s) 1 Day(s) 530 366 37 391-3856 210 1 pc.

฿ 315.94

COOLER BOXES 1 Piece(s) 12 Day(s) 392 321 40 391-3813 97 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The high-performance materials ?Eperan? is hard to break even when bent and supple, and it has the property that chipping is less likely to occur compared to extruded polystyrene foam.
●Optimum to cold insulation and heat retention, optimal as a transpor

Materials

●Polypropylene Foam(eperan PP)