(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pillow Sandbag

Pillow Sandbag

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of MD2590300

  • Product Type
    Sandbags, Water Stop Supplies
  • Longitudinal(mm)
    250
  • Side(mm)
    900
  • Material Quality
    Polyethylene (PE)
  • Trusco Code
    377-8665
  • Mass(g)
    9000
  • Features
    A special pillow-shape sandbag. Ideal for use as a barricading weight, or for drain construction roadwork.
  • Use
    Roadway construction, drainage construction, sloped surface installation, etc.
  • Specifications
    With gathering rope
  • Amount Of Content
    1 Pack (300 pcs)
Part Number
MD2590300
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 16,325.00

SAND BAGS 1 Pack(s)

300 Pieces Per Package

12 Day(s) 1 Pack (300 pcs)

Basic Specifications

  • Product Type
    Sandbags, Water Stop Supplies
  • Longitudinal(mm)
    250
  • Side(mm)
    900
  • Material Quality
    Polyethylene (PE)
  • Trusco Code
    377-8665
  • Mass(g)
    9000
  • Features
    A special pillow-shape sandbag. Ideal for use as a barricading weight, or for drain construction roadwork.
  • Use
    Roadway construction, drainage construction, sloped surface installation, etc.
  • Specifications
    With gathering rope
  • Amount Of Content
    1 Pack (300 pcs)

Product Description

[Features]
· Pillow type special sandbag. Specialized for road works. Ideal for drainage works or weighing down barricades.
[Applications]
· Road works, drainage works, slope construction, etc.

Specifications of MD2590300

  • Product Type
    Sandbags, Water Stop Supplies
  • Longitudinal(mm)
    250
  • Side(mm)
    900
  • Material Quality
    Polyethylene (PE)
  • Trusco Code
    377-8665
  • Mass(g)
    9000
  • Features
    A special pillow-shape sandbag. Ideal for use as a barricading weight, or for drain construction roadwork.
  • Use
    Roadway construction, drainage construction, sloped surface installation, etc.
  • Specifications
    With gathering rope
  • Amount Of Content
    1 Pack (300 pcs)
Part Number
MD2590300
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 16,325.00

SAND BAGS 1 Pack(s)

300 Pieces Per Package

12 Day(s) 1 Pack (300 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1