(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
UVD4862200 |
UVD-30 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 7,825.00 |
SAND BAGS | 1 Pack(s) |
200 Pieces Per Package |
1 Day(s) | 336-5794 | 8000 | 1 Pack (200 Sheets) | ||
฿ 1,176.00 |
SAND BAGS | 1 Pack(s) |
30 Pieces Per Package |
1 Day(s) | 351-7357 | 1200 | 1 Pack (30 Sheets) |
Part Number |
---|
UVD4862200 |
UVD-30 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 7,825.00 |
SAND BAGS | 1 Pack(s) |
200 Pieces Per Package |
1 Day(s) | 336-5794 | 8000 | 1 Pack (200 Sheets) | ||
฿ 1,176.00 |
SAND BAGS | 1 Pack(s) |
30 Pieces Per Package |
1 Day(s) | 351-7357 | 1200 | 1 Pack (30 Sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?