(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

LED Headlamp

LED Headlamp

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of HL-380N

  • Product type
    Light
  • Application
    Headlight
  • Total Luminous Flux(lm)
    maximum 30
  • Service life / Illumination time(h)
    80/42/28
  • Width(mm)
    56
  • Depth(mm)
    75
  • Height(mm)
    56
  • Mass
    60g
  • Trusco Code
    374-5902
  • Features
    Angle adjustable in 5 stages (0-90°). Adjustable headband. If the central headband is removed a helmet can be easily attached. Light body has batteries loaded inside.
  • Specifications
    Drip-Proof Specifications
  • Material
    Plastic
  • Amount Of Content
    1 pc.
Part Number
HL-380N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,012.03

HEAD LIGHTS 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product type
    Light
  • Application
    Headlight
  • Total Luminous Flux(lm)
    maximum 30
  • Service life / Illumination time(h)
    80/42/28
  • Width(mm)
    56
  • Depth(mm)
    75
  • Height(mm)
    56
  • Mass
    60g
  • Trusco Code
    374-5902
  • Features
    Angle adjustable in 5 stages (0-90°). Adjustable headband. If the central headband is removed a helmet can be easily attached. Light body has batteries loaded inside.
  • Specifications
    Drip-Proof Specifications
  • Material
    Plastic
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The angle (0° to 90°) is variable in 5 levels.
· The headband is adjustable.
· If the central headband is removed, a helmet can be easily attached.
· Batteries to be installed on the main body of light.

Specifications of HL-380N

  • Product type
    Light
  • Application
    Headlight
  • Total Luminous Flux(lm)
    maximum 30
  • Service life / Illumination time(h)
    80/42/28
  • Width(mm)
    56
  • Depth(mm)
    75
  • Height(mm)
    56
  • Mass
    60g
  • Trusco Code
    374-5902
  • Features
    Angle adjustable in 5 stages (0-90°). Adjustable headband. If the central headband is removed a helmet can be easily attached. Light body has batteries loaded inside.
  • Specifications
    Drip-Proof Specifications
  • Material
    Plastic
  • Amount Of Content
    1 pc.
Part Number
HL-380N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,012.03

HEAD LIGHTS 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The angle variable in the downward direction(0° to 90°) is 5 stages.
●If you remove the center head band you can easily attach it to the helmet.

Specification

●Total Luminous Flux(lm):Max 30
●W x D x H(mm):75 x 56 x 56
●SPQ(piece):12
●Power Supply: AAA Dry Battery(3 pieces) Sold Separately
●Max Lighting Time 1 Bulb: Approx. 80 Hours, 2 Bulbs: Approx. 42 Hours, 3 Bulbs: Approx. 28 Hours
●Total Luminous Flux : 1 Bulb 10lm, 2 Bulbs 20lm, 3 Bulbs 30lm

Materials

●Body: Plastic

Accessories

●Head Band