(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cooking Pot for Emergencies and Disasters

Cooking Pot for Emergencies and Disasters

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TKS-36K

  • Product type
    Emergency Stove
  • Tank Capacity(L)
    36
  • Height(mm)
    569
  • Frontage(mm)
    704
  • Trusco Code
    460-9859
  • Features
    When gas cannot be used, firewood can be used. The inner pot, outer pot and burner are made of stainless steel, making it easy to clean.
  • Use
    Braising pan for emergencies and disasters.
  • Mass(kg)
    47
  • Specifications
    LP Gas Specifications (φ9.5 Hose End)
  • Material Quality
    Stainless Steel
  • Amount Of Content
    1 unit
Part Number
TKS-36K SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 111,188.86

฿ 95,222.14

COOKING STOVES FOR EMERGENCY 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product type
    Emergency Stove
  • Tank Capacity(L)
    36
  • Height(mm)
    569
  • Frontage(mm)
    704
  • Trusco Code
    460-9859
  • Features
    When gas cannot be used, firewood can be used. The inner pot, outer pot and burner are made of stainless steel, making it easy to clean.
  • Use
    Braising pan for emergencies and disasters.
  • Mass(kg)
    47
  • Specifications
    LP Gas Specifications (φ9.5 Hose End)
  • Material Quality
    Stainless Steel
  • Amount Of Content
    1 unit

Specifications of TKS-36K

  • Product type
    Emergency Stove
  • Tank Capacity(L)
    36
  • Height(mm)
    569
  • Frontage(mm)
    704
  • Trusco Code
    460-9859
  • Features
    When gas cannot be used, firewood can be used. The inner pot, outer pot and burner are made of stainless steel, making it easy to clean.
  • Use
    Braising pan for emergencies and disasters.
  • Mass(kg)
    47
  • Specifications
    LP Gas Specifications (φ9.5 Hose End)
  • Material Quality
    Stainless Steel
  • Amount Of Content
    1 unit
Part Number
TKS-36K SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 111,188.86

฿ 95,222.14

COOKING STOVES FOR EMERGENCY 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●When gas can not be used, firewood can be used.

Specification

●W x H(mm):704 x 569
●SPQ(piece):1
●Grip Base Water Amount: 36L
●LP Gas Specification(Φ9.5 hose end)

Materials

●Stainless Steel