(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Act Ishihara, Simple Temporary Toilet

Act Ishihara, Simple Temporary Toilet

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of FOT-003-B

  • Product type
    Emergency Portable Toilets
  • Width(mm)
    890
  • Depth(mm)
    890
  • Height(mm)
    1990
  • Trusco Code
    455-4426
  • Features
    Has a lightweight, compact design and made entirely of plastic. Assembly and disassembly can be performed in 2 minutes. The thickness is 6 cm when folded and thus a large amount can be stored easily. There is no basic work required other than placing a weight on the side stays. Composed of 2 parts; the body (integrated) and the roof.
  • Mass(g)
    14200
  • Material Quality
    Polypropylene (PP)
  • Amount Of Content
    1 unit
Part Number
FOT-003-B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 26,290.00

฿ 24,536.46

PORTABLE TOILETS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product type
    Emergency Portable Toilets
  • Width(mm)
    890
  • Depth(mm)
    890
  • Height(mm)
    1990
  • Trusco Code
    455-4426
  • Features
    Has a lightweight, compact design and made entirely of plastic. Assembly and disassembly can be performed in 2 minutes. The thickness is 6 cm when folded and thus a large amount can be stored easily. There is no basic work required other than placing a weight on the side stays. Composed of 2 parts; the body (integrated) and the roof.
  • Mass(g)
    14200
  • Material Quality
    Polypropylene (PP)
  • Amount Of Content
    1 unit

Specifications of FOT-003-B

  • Product type
    Emergency Portable Toilets
  • Width(mm)
    890
  • Depth(mm)
    890
  • Height(mm)
    1990
  • Trusco Code
    455-4426
  • Features
    Has a lightweight, compact design and made entirely of plastic. Assembly and disassembly can be performed in 2 minutes. The thickness is 6 cm when folded and thus a large amount can be stored easily. There is no basic work required other than placing a weight on the side stays. Composed of 2 parts; the body (integrated) and the roof.
  • Mass(g)
    14200
  • Material Quality
    Polypropylene (PP)
  • Amount Of Content
    1 unit
Part Number
FOT-003-B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 26,290.00

฿ 24,536.46

PORTABLE TOILETS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1