Safety Belt for Linemen Model TFC-11 Aluminum Belt Buckle Type

Brand :
TRUSCO

Caution

    Product Description

    [Features]
    · Body/auxiliary belt for safety belts for work carried out using U-shape suspension belts, such as indoor aerial electrical work.
    · Ultra-lightweight belt with an aluminum buckle is adopted.

    Features

    ●Torso/auxiliary belt for a safety belt suitable for work done in a U-shaped suspension status, for example, electrical construction, etc at indoor elevation.
    ●Super lightweight belt with aluminum buckle is adopted.

    Specification

    ●Color:Black
    ●Waist Belt Width (mm) W x L:45 x 1200
    ●SPQ(piece):10
    ●U-Shaped Hanging Only
    ●With one each of D ring/square ring, mechanical spring, and slide buckle made of aluminum
    ●Auxiliary Belt Dimensions: W 85 x L 650mm
    ●Hook Opening: 13mm
    ●Lanyard: Diameter 16 x Length 2100mm (with hook) Nylon Rope
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Safety Belt for Linemen Model TFC-11 Aluminum Belt Buckle Type | TRUSCO | MISUMI Thailand