Rope Type Safety Belt (Large Light Weight Hook)

Brand :
TRUSCO

Caution

    Product Description

    [Features]
    · Supports all construction sites with a large lightweight hook.
    · A plain weave belt with springy texture is used.
    · A safety belt for general work.

    Features

    ●Corresponds to all construction sites with large and lightweight hooks.
    ●Adopt a plain weave belt with waist.

    Specification

    ●Waist BeltW x L(mm):50 x 1150
    ●SPQ(piece):20
    ●Exclusively for unifilar suspension
    ●Sliding buckle with mechanical spring
    ●Hook Opening: 50mm
    ●Lanyard: Diameter 10 x Length 1500mm (with hook) Three Strand Rope
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Rope Type Safety Belt (Large Light Weight Hook) | TRUSCO | MISUMI Thailand