Winding Type Safety Belt, One Line Suspension Type

Brand :
TRUSCO

Caution

    Product Description

    [Features]
    · Has an easy-to-use large hook and the strap length can be adjusted with one touch operation of the push button.

    Features

    ●The adjustable strap length with easy to use large hook can be operated with one touch push button.

    Specification

    ●Waist Belt W x L(mm):50 x 1200
    ●SPQ(piece):10
    ●Exclusively for unifilar suspension
    ●With Large Hook, Slide Buckle with Spring
    ●Hook Opening: 50mm
    ●Lanyard: Strap Width 18x Length 1700mm(with hook)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Winding Type Safety Belt, One Line Suspension Type | TRUSCO | MISUMI Thailand