Full Screw Catcher (for Both 3/8" and 1/2")

Brand :
TANIZAWA

Caution

    Product Description

    A full screw catcher that can be attached to 2 types of full screws.
    [Features]
    ・ Can be securely attached with one hand. Can be used for all 2 types of screws, W3/8 and W1/2.
    ・ Double safety lock type with set lever.
    ·Lightweight design with a body weight of 525 g.
    ・ A product compliant with the "Safety Belt Standards" of the Ministry of Health, Labour and Welfare of Japan.
    [Applications]
    ・ Reinforced concrete and steel construction sites. All places where all screws were installed from the skeleton.
    ・ For general equipment work inside the building and tile construction for the balcony.

    Features

    ●Can be attached to two types of full thread(W3/8, W1/2).

    Specification

    ●W x H x Thickness(mm):140 x 80 x 58
    ●SPQ(piece):5
    ●Tensile Strength: W1/2(24.0kN) W3/8(22.0kN)(In-house test standard value in accordance with ministry of health, labor and Welfare [safety band standard] 11.5kN)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Full Screw Catcher (for Both 3/8" and 1/2") | TANIZAWA | MISUMI Thailand