1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Reception Set Table

RECEPTION ROOM FURNITURE

Reception Set Table
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,193.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

·Suitable for simple reception rooms. ·Table top / butt end: melamine resin decorative sheet. ·Table leg: Steel (nickel chrome plating)

Features

●Optimum for a simple reception room.

Specification

●Commodity Name:Table
●W x D x H(mm):900 x 450 x 425
●Coated Cloth:-

Materials

●Φ42.7mm Steel Round Pipe(melamine baked coating)
●Top Board: Decorative Melamine Resin Laminate
●Timber: Melamine Resin Decorative Board
●Leg: Steel Elliptical Type(nickel chrome plate)
Part Number
DK-0945
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 11,193.33

RECEPTION ROOM FURNITURE 1 Piece(s) 40 Day(s) 1 unit

Loading...

  1. 1

Basic Information

Product Model Table Frontage(mm) 900 Depth(mm) 450
Height(mm) 425 Fabric - Product Name Table
Trusco Code 280-9923 Mass(g) 14500 Features Optimal for a simple reception room.
Material Legs: steel oval type (nickel chrome finish) Tabletop Decorative Melamine Resin Board Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part DK-0945 in the Reception Set Table series.