1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Flat Desk 5-110 (5-110-3590)

SYSTEM DESKS

Flat Desk 5-110 (5-110-3590)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is an assembly type basic desk.
[Height (mm)]720, [Depth (mm)] 700

Part Number
5-110-3590 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFrontage
(mm)
Mass
(g)
Trusco Code Amount Of Content

฿ 31,661.00

฿ 29,128.12

SYSTEM DESKS 1 Piece(s) 40 Day(s) 140038500456-17241 unit

Loading...

  1. 1

Basic Information

Product Type Table Height(mm) 720 Depth(mm) 700
Color White Specifications Assembly type Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part 5-110-3590 in the Flat Desk 5-110 series.

Products with similar specification

Part Number
5-110-3560
5-110-3570
5-110-3580
5-110-3600
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipFrontage
(mm)
Mass
(g)
Trusco Code Amount Of Content

฿ 24,295.00

1 Piece(s) 40 Day(s) 100030400456-1694-

฿ 24,790.00

1 Piece(s) 40 Day(s) 110032200456-1708-

฿ 25,392.00

1 Piece(s) 40 Day(s) 120033800456-1716-

฿ 34,495.00

1 Piece(s) 40 Day(s) 160041900456-1732-