1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Assembly Side Desk (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Assembly Side Desk
  • Assembly Side Desk
  • Assembly Side Desk
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 19,759.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·This product uses a post-form top panel, with the entire surface being finished in an R shape that is easy to hold and pleasant to the touch.

Part Number
NED047A-AWHSALE
NED047B-AWHSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNo. of Tiers Amount Of Content

฿ 20,189.17

฿ 17,843.19

SYSTEM DESKS 1 Piece(s) 40 Day(s) 21 unit

฿ 19,759.19

฿ 17,307.07

SYSTEM DESKS 1 Piece(s) 40 Day(s) 31 unit

Loading...

  1. 1

Basic Information

Product Model Wagon / Desk Shelf Frontage(mm) 400 Height(mm) 700
Depth(mm) 700 Color White Mass(g) 27000
Specifications Assembly type Amount Of Content 1 unit