(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Option for Bepop consumables.
[Features]
· Bepop consumables/options.
[Applications]
· For creating displays and labels.
Part Number |
---|
CM-100CC |
SL-L100 |
SL-S100AP |
SL-S153N |
SL-S200AP |
SL-S300AP |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Tape color (cartridge) | Details Type | Compatible Model | Length (m) | Thickness (mm) | Trusco Code | Specifications | Mass (g) | Width (mm) | Depth (mm) | Height (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,476.00 | LABEL EQUIPMENTS | 1 Pack(s) | 2 Pieces Per Package | 10 Day(s) | - | Special spare blades | CPM-100SH/CPM-100HⅢ/CPM-100Ⅲ/CM-200Ⅱ/CM-300Ⅱ | - | - | 304-1778 | - | 4 | 5 | 60 | 100 | 1 Box (2 pcs) | ||
฿ 3,429.00 | LABEL EQUIPMENTS | 1 Piece(s) | 12 Day(s) | - | Dedicated laminated film | CPM-100SH/CPM-100HⅢ/CPM-100Ⅲ | 15 | 50 | 294-9822 | - | 500 | 100 | - | - | 1 Roll | |||
฿ 3,340.00 | LABEL EQUIPMENTS | 1 Pack(s) | 2 Pieces Per Package | 10 Day(s) | Clear | For Application Sheet Transfer | CPM-100SH/CPM-100HⅢ/CPM-100Ⅲ | 20 | 120 | 002-5879 | For transfer | 1100 | 100 | - | - | 1 Box (2 Rolls) | ||
฿ 2,851.07 | LABEL EQUIPMENTS | 1 Pack(s) | 2 Pieces Per Package | 14 Day(s) | White | Environmentally Friendly Sheet | CPM-100SH/CPM-100HⅢ/CPM-100Ⅲ | 10 | 70 | 393-9006 | Environmentally Friendly Sheet | 990 | 100 | - | - | 1 Box (2 Rolls) | ||
฿ 4,676.00 | LABEL EQUIPMENTS | 1 Pack(s) | 2 Pieces Per Package | 10 Day(s) | Clear | For Application Sheet Transfer | CM-200Ⅱ | 20 | 120 | 002-5941 | For transfer | 2200 | 200 | - | - | 1 Box (2 Rolls) | ||
฿ 6,234.00 | LABEL EQUIPMENTS | 1 Pack(s) | 2 Pieces Per Package | 10 Day(s) | Clear | For Application Sheet Transfer | CM-300Ⅱ | 20 | 120 | 002-6018 | For transfer | 3000 | 300 | - | - | 1 Box (2 Rolls) |
Loading...
Product Type | Option | Brand | B Bop |
---|
How can we improve?
How can we improve?