(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ink ribbon for Bepop.
[Features]
· 9 different colors are available: black, white, red, blue, navy-blue, forest green, green, yellow and orange.
· An IC tag is installed inside the cartridge.
· Detects the ribbon color and remaining amount when using CPM-100H-3 or CPM-100-3.
[Applications]
· Creation of labels and notices.
Part Number |
---|
SL-R101T |
SL-R103T |
SL-R104T |
SL-R105T |
SL-R106T |
SL-R107T |
SL-R108T |
SL-R112T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tape color (cartridge) | Trusco Code | |
---|---|---|---|---|---|---|---|---|
฿ 2,721.00 | LABEL EQUIPMENTS | 1 Piece(s) | Same day | Black | 334-8890 | 1 pc. | ||
฿ 3,094.00 | LABELEQUIPMENTS | 1 Piece(s) | Same day | Red | 334-8911 | 1 pc. | ||
฿ 3,498.00 | LABEL EQUIPMENTS | 1 Piece(s) | 10 Day(s) | Blue | 334-8920 | 1 pc. | ||
฿ 3,498.00 | LABEL EQUIPMENTS | 1 Piece(s) | 12 Day(s) | Navy Blue | 334-8938 | 1 pc. | ||
฿ 3,498.00 | LABEL EQUIPMENTS | 1 Piece(s) | 12 Day(s) | Deep Green | 334-8946 | 1 pc. | ||
฿ 3,498.00 | LABEL EQUIPMENTS | 1 Piece(s) | 10 Day(s) | Green | 334-8954 | 1 pc. | ||
฿ 2,972.00 | LABEL EQUIPMENTS | 1 Piece(s) | 10 Day(s) | Yellow | 334-8962 | 1 pc. | ||
฿ 3,498.00 | LABEL EQUIPMENTS | 1 Piece(s) | 12 Day(s) | Orange | 334-8971 | 1 pc. |
Loading...
Product Type | Option | Brand | B Bop | Compatible Model | CPM-100H(- 2・3)/CPM-100(- 2・3)/CPM-100H/CPM-100/PM-100/LC-100KP/LC-100CP/LC-100P |
---|---|---|---|---|---|
Specifications | 55 m roll | Mass(g) | 400 | Width(mm) | 66 |
Depth(mm) | 172 | Height(mm) | 216 | 1 pc. |
How can we improve?
How can we improve?