(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A label writer that makes it easy to create stickers that emphasize finishing.
[Features]
·A cutting machine that makes it easy to create beautifully finished cut letters.
·With the remaining sheet detection function, there is no need to worry about running out of sheets during printing.
·You can use the typeface built into your computer as it is, and you can even cut out your original logo mark.
·Comes with easy-to-use software.
[Applications]
·Places where you want to make the most of the foundation, such as windows and car bodies.
·Ideal for facility and factory safety displays, line displays, and lettering on automobiles and construction machinery.
Product Type | Label printer | Brand | B Bop | Maximum Drawing Area(mm) | 200×3000 |
---|---|---|---|---|---|
Supported OS | Windows 7 (32 bit Version/64 bit Version)/Vista (32 bit Version)/XP (32 bit Version) | Trusco Code | 412-5436 | Mass(g) | 3900 |
Width(mm) | 385 | Depth(mm) | 203 | Height(mm) | 215 |
Interface | USB、LAN | Cut Speed | maximum 120 mm/sec | Resolution | 0.025 |
1 unit |
Please check the type/dimensions/specifications of the part CM-200-2 in the Bepop Cutting Machine series.
How can we improve?
How can we improve?