1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Bepop Mini Label Printer Printing Density (dpi) 36x180 – 720

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • PM-36H
  • LM-H536BM
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 996.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Outputs automatically laminated labels.
· Either high-speed printing or high-resolution printing can be selected when using H tape.
· Can issue labels from input devices such as bar code readers.

Part Number
LM-H536BM
LM-H536BW
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTape color (cartridge) Details Type Supported OS

฿ 996.02

TAPE CARTRIDGES FOR TEPRA 1 Piece(s) 40 Day(s) Matte silverDedicated tape: Silver with matte finish-1 pc.

฿ 999.59

TAPE CARTRIDGES FOR TEPRA 1 Piece(s) 40 Day(s) WhiteDedicated tape: WhiteWindows 7 (32 bit/64 bit Version)/Vista (32 bit Version)/XP (32 bit Version)1 pc.

Loading...

  1. 1

Basic Information

Product Type Label printer Brand B Bop Length(m) 8
Compatible Model Exclusively for PM-36H Mass(g) 125 Width(mm) 36
1 pc.