1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Label Printer Tepra PRO Tape Cartridge Tape Width 4–36 mm

LABEL PRINTERS

Label Printer Tepra PRO Tape Cartridge Tape Width 4–36 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,043.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Convenient and attractive stick-on label writer for various applications.
[Features]
· Label writer convenient in a variety of contexts, whether at the office or at home.
· Label writer that boasts the No.1 market share within Japan.
· Wide range of label sizes, from 4 mm to 36 mm.
· A wide lineup of functional tapes to suit any application.
[Applications]
· File title display.
· Make name labels for your children's school supplies.
· For guidance displays or signs in public facilities.

Part Number
SR750
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,043.00

LABEL PRINTERS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part SR750 in the Label Printer Tepra PRO Tape Cartridge Tape Width 4–36 mm series.