1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Label seal (Printer combined)【20 Pieces Per Package】 (31551)

LABEL SEAL

Label seal (Printer combined) (31551)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Feature]
· A rounded square labeling sticker convenient for QR code printing.
· You can print on the product with various printers.
[Applications]
· For barcode display

Part Number
31551
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipVertical Label Size
(mm)
Horizontal Label Size
(mm)
Trusco Code

฿ 422.00

LABEL SEAL 1 Pack(s)

20 Pieces Per Package

12 Day(s) 4040410-4552

Loading...

  1. 1

Basic Information

Product Type Option Brand Other Tape color (cartridge) White
Sheet Size A4 Thickness(mm) 0.18 Quantity Per Pack (Sheets) 20
Mass(g) 180 Advantage Convenient rounded corner square label sheet for QR Code printing. Material High Quality Paper

Please check the type/dimensions/specifications of the part 31551 in the Label seal (Printer combined) series.

Products with similar specification

Part Number
31553
31555
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipVertical Label Size
(mm)
Horizontal Label Size
(mm)
Trusco Code

฿ 422.00

1 Pack(s)

20 Pieces Per Package

10 Day(s) 3030410-4561

฿ 422.00

1 Pack(s)

20 Pieces Per Package

10 Day(s) 2020410-4579