1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scoya with a base Uniseiki

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 3,996.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·The surface to be used has a precision-polished finish.
·The rod and base are securely attached using a special adhesive method.
·A certain amount of space is left between the parts so that they do not interfere with each other when they are put together.
·Quenched product (HS60° or higher).
[Applications]
·1st grade: Inspection measurement, accuracy check of mold products.

Features

●Precise polished finish is applied to the working surface. 
●Certain dimension intervals are made to avoid mutual obstruction when assembling the parts. 
●A quenched item(HS 60° or more).

Usage

●1st class product: Inspection measurement, precision check of molding die products.

Specification

●Precision: JIS 1st class(1st class ±(10+) μm hardness HS60° or more)

Materials

●Carbon Steel Tools
Part Number
ULAY-75
ULAY-100
ULAY-1000SALE
ULAY-125
ULAY-150
ULAY-200
ULAY-250
ULAY-300SALE
ULAY-350SALE
ULAY-400SALE
ULAY-450SALE
ULAY-500SALE
ULAY-600SALE
ULAY-750SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBeam Length
(mm)
Stand Length
(mm)
Width
(mm)
Table Width
(mm)
Thickness
(mm)
Stand Thickness
(mm)
Trusco Code Mass
(g)

฿ 3,996.25

SQUARES 1 Piece(s) 1 Day(s) 755016152.512102-7654100

฿ 4,711.20

SQUARES 1 Piece(s) 1 Day(s) 1007018182.512102-7662150

฿ 133,743.00

฿ 96,508.95

UNS SQUARES 1 Piece(s) 40 Day(s) 100055065801060466-581330000

฿ 5,994.93

SQUARES 1 Piece(s) 1 Day(s) 125802018312102-7671300

฿ 6,179.04

SQUARES 1 Piece(s) 1 Day(s) 1501002422318102-7689500

฿ 7,285.81

SQUARES 1 Piece(s) 1 Day(s) 2001303028320102-7697700

฿ 8,700.14

SQUARES 1 Piece(s) 1 Day(s) 2501653535524102-7701900

฿ 11,267.16

฿ 10,755.63

SQUARES 1 Piece(s) 1 Day(s) 3002003535524102-77191400

฿ 15,792.00

฿ 12,156.68

UNS SQUARES 1 Piece(s) 40 Day(s) 3502003535524466-58212000

฿ 19,925.00

฿ 15,338.27

UNS SQUARES 1 Piece(s) 40 Day(s) 4002004746530466-58302500

฿ 23,656.00

฿ 18,210.39

UNS SQUARES 1 Piece(s) 40 Day(s) 4502504746530466-58483500

฿ 36,190.00

฿ 27,855.44

UNS SQUARES 1 Piece(s) 40 Day(s) 5003004746530466-58565400

฿ 45,566.00

฿ 35,076.71

UNS SQUARES 1 Piece(s) 40 Day(s) 6003504755530466-58646600

฿ 75,272.00

฿ 54,316.28

UNS SQUARES 1 Piece(s) 40 Day(s) 7504006061846466-587215000

Loading...

  1. 1

Basic Information

Product Model Stand With Speed Square Scale Not Included Measurement precision JIS Grade 1 (Grade 1 ±(10+L/20) μm Hardness HS60°or more)
1 grade products Inspection measurements and accuracy checks for molded products. Material Carbon tool steel