1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Angled Ruler (with Stand) (Part Number)

SQUARES

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Angled Ruler (with Stand)
  • Angled Ruler (with Stand)
  • Angled Ruler (with Stand)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 5,201.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A ruler with specially finished inside and outside angles.
[Applications]
· For assembly work, product inspection, parts inspection, and others.

Features

●A ruler that finishes inside angle and outside angle to a special angle.

Usage

●During set work, product inspection, parts inspection etc.

Specification

●Tolerance: within ±3°

Materials

●Soft Steel
Part Number
156A-200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPole Length
(mm)
Angle
(°)
Base Length
(mm)
Type Width
(mm)
Base Width
(mm)
Thickness
(mm)
Base Thickness
(mm)
Trusco Code Mass
(g)

฿ 9,329.00

SQUARES 1 Piece(s) 1 Day(s) 2004513545° Type2525525365-1134450

Loading...

  1. 1

Basic Information

Product Type Angled Ruler Scale NA Shape With Base
Application For assembly work, product inspection, parts inspection, and others. Material Mild Steel (SS400) Allowable Value Within ±3 min.

Please check the type/dimensions/specifications of the part 156A-200 in the Angled Ruler (with Stand) series.

Products with similar specification

Part Number
156A-100
156A-150
156A-250
156A-300
156C-100
156C-150
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipPole Length
(mm)
Angle
(°)
Base Length
(mm)
Type Width
(mm)
Base Width
(mm)
Thickness
(mm)
Base Thickness
(mm)
Trusco Code Mass
(g)

฿ 7,635.00

1 Piece(s) 1 Day(s) 100457545° Type2020520365-1118200

฿ 7,118.00

1 Piece(s) 1 Day(s) 1504510445° Type2020520365-1126300

฿ 9,520.00

1 Piece(s) 1 Day(s) 2504516845° Type2525625365-1142600

฿ 19,645.00

1 Piece(s) 1 Day(s) 3004520845° Type3030730365-11511200

฿ 5,201.84

1 Piece(s) 1 Day(s) 100607360° Type2020520365-1215200

฿ 11,120.00

1 Piece(s) 1 Day(s) 1506010360° Type2020520365-1223300