(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Kotelyzer, Cordless Soldering Iron SK-60 Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 2,596.66 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SKA-60
SKB-60
SKC-60
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Set Temperature
(°C)
Trusco Code JAN Code Use Specifications Accessories Internal Capacity

฿ 2,596.66

CORDLESS SOLDERING IRONS 1 Piece(s) 12 Day(s) 450 (650°C When Hot Blowing) 222-1195 4989833051051 For outdoor work and work in places with no power source Method: Gas Catalyst Heat Generation Method (Lighter Ignition Type), Continuous Usage Time: About 1 Hours 15 Minutes (Lever Central Position) SK-66 (Hot Blow), Protective Cap, Multi Holder SK-61 (Trowel Tip) 1 Set

฿ 4,407.00

HAND TOOL 1 Piece(s) 13 Day(s) 450 (650°C when Hot Blower) 849-8328 4989833051068 For work in places with no power source System: Gas catalyst heating system (automatic ignition system) Continuous usage time: Approx. 1 hour and 15 minutes (center lever position) Soldering Iron Tip (SK-61), Hot Blower (SK-66), Protective Cap, Multi-Holder, Hot Knife (SK-67) 1 Set

฿ 3,268.33

CORDLESS SOLDERING IRONS 1 Piece(s) 1 Day(s) 450 (650°C When Hot Blowing) 368-8453 4989833051075 For outdoor work and work in places with no power source Method: Gas Catalyst Heat Generation Method (Lighter Ignition Type), Continuous Usage Time: About 1 Hours 15 Minutes (Lever Central Position) SK-66 (Hot Blow), Protective Cap, Trowel Base with Cleaner SK-61 (Trowel Tip) 1 Set

Basic Specifications

  • Product Type
    Cordless Soldering Iron
  • Lead-free solder compliant
    x
  • Total Length(mm)
    208
  • Gas Filling Amount(ml)
    14
  • Mass(g)
    66
  • Supplied Iron Tip
    SK-61
  • Features
    Perfect for outdoor work as it is a cord-less type that does not require power source. A quick-start single-touch operation in 30 seconds. Heat source is a safe and clean gas catalyst type.
  • Internal Capacity
    1 Set

Product Description

A soldering iron with a compact body, packed with a plethora of features.
[Features]
· Single-action operation. 30-second quick heating.
· The heat source is a clean and safe gas catalyst system. 1 or more hours of use with a single gas filling.
· Temperature adjustment of 15 to 60 W equivalent is possible.
· Automatic ignition system.
[Applications]
· For work in places without a power supply, outdoors, etc.

Part Number
SKA-60
SKB-60
SKC-60
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Set Temperature
(°C)
Trusco Code JAN Code Use Specifications Accessories Internal Capacity

฿ 2,596.66

CORDLESS SOLDERING IRONS 1 Piece(s) 12 Day(s) 450 (650°C When Hot Blowing) 222-1195 4989833051051 For outdoor work and work in places with no power source Method: Gas Catalyst Heat Generation Method (Lighter Ignition Type), Continuous Usage Time: About 1 Hours 15 Minutes (Lever Central Position) SK-66 (Hot Blow), Protective Cap, Multi Holder SK-61 (Trowel Tip) 1 Set

฿ 4,407.00

HAND TOOL 1 Piece(s) 13 Day(s) 450 (650°C when Hot Blower) 849-8328 4989833051068 For work in places with no power source System: Gas catalyst heating system (automatic ignition system) Continuous usage time: Approx. 1 hour and 15 minutes (center lever position) Soldering Iron Tip (SK-61), Hot Blower (SK-66), Protective Cap, Multi-Holder, Hot Knife (SK-67) 1 Set

฿ 3,268.33

CORDLESS SOLDERING IRONS 1 Piece(s) 1 Day(s) 450 (650°C When Hot Blowing) 368-8453 4989833051075 For outdoor work and work in places with no power source Method: Gas Catalyst Heat Generation Method (Lighter Ignition Type), Continuous Usage Time: About 1 Hours 15 Minutes (Lever Central Position) SK-66 (Hot Blow), Protective Cap, Trowel Base with Cleaner SK-61 (Trowel Tip) 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it is cordless and power supply is unnecessary, it is optimum for outdoor work, etc.
●30 seconds speed heating with one touch operation.
●The heat source is clean, safe gas catalyst method.

Specification

●Gas Charge(ml):14
●Continuous Working Time:75 mins
●Accessory Iron Tip:SK-61
●Programmable Temperature(°C):450(when hot blowing 650°C)
●Total Length(mm):216
●SPQ(set):5
●Method: Gas Catalytic Heat Generation Method
●Continuous Use Time: Approx. 1 hour 15 minutes(in case of lever center position)