(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
LL |
M |
S-Y |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Height (mm) | Main Body Dimension Inner Diameter (mm) |
Mass (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 3,776.00 |
STAINLESS STEEL CHEMICALS STO | 1 Pack(s) |
6 Pieces Per Package |
40 Day(s) | 80 | 100 | 183 | ||
฿ 3,370.00 |
STAINLESS STEEL CHEMICALS STO | 1 Pack(s) |
6 Pieces Per Package |
40 Day(s) | 60 | 78 | 167 | ||
฿ 3,312.00 |
STAINLESS STEEL CHEMICALS STO | 1 Pack(s) |
6 Pieces Per Package |
40 Day(s) | 60 | 68 | 150 |
Strong magnets on the bottom surface prevents reagent bottle from falling over. 4 sizes are available for reagent bottles of acid or flammable solvents.
Part Number |
---|
LL |
M |
S-Y |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Height (mm) | Main Body Dimension Inner Diameter (mm) |
Mass (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 3,776.00 |
STAINLESS STEEL CHEMICALS STO | 1 Pack(s) |
6 Pieces Per Package |
40 Day(s) | 80 | 100 | 183 | ||
฿ 3,370.00 |
STAINLESS STEEL CHEMICALS STO | 1 Pack(s) |
6 Pieces Per Package |
40 Day(s) | 60 | 78 | 167 | ||
฿ 3,312.00 |
STAINLESS STEEL CHEMICALS STO | 1 Pack(s) |
6 Pieces Per Package |
40 Day(s) | 60 | 68 | 150 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?