(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chemical Resistant Cabinet, Steel, Additional Shelf Board

Chemical Resistant Cabinet, Steel, Additional Shelf Board

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TN-33

  • Width (mm)
    862.5
  • Height (mm)
    17.5
  • Depth (mm)
    315
  • Product Type
    Warehouse parts
  • Uniform Load Capacity (kg) / level
    60
  • Other
    Option
  • Trusco Code
    462-7113
  • Mass(kg)
    2.5
  • Applicable Type
    For double sliding
  • Specifications
    With Shelf Fittings 4 Pieces
  • Material
    Steel (SPCC) Baked acrylic / melamine coating
  • 1 pc.
Part Number
TN-33
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,325.28

STEEL CHEMICAL RESISTANT STOR 1 Piece(s) 40 Day(s) 1 pc.

Basic Specifications

  • Width (mm)
    862.5
  • Height (mm)
    17.5
  • Depth (mm)
    315
  • Product Type
    Warehouse parts
  • Uniform Load Capacity (kg) / level
    60
  • Other
    Option
  • Trusco Code
    462-7113
  • Mass(kg)
    2.5
  • Applicable Type
    For double sliding
  • Specifications
    With Shelf Fittings 4 Pieces
  • Material
    Steel (SPCC) Baked acrylic / melamine coating
  • 1 pc.

Product Description

[Features]
· Baked acrylic and melamine paint finish achieves superior chemical resistance in comparison with ordinary melamine paint finish.
· Shelf boards can be added freely according to storage purpose. Mounting position can also be freely set with the pitch of the main body.
· Installing the shelf bracket on the left and right slit and placing the shelf board on it is easy and convenient.
[Applications]
· Additional shelf board for "T Type Chemical Resistant Cabinet".
· Shelf boards can be added freely according to storage purpose.

Specifications of TN-33

  • Width (mm)
    862.5
  • Height (mm)
    17.5
  • Depth (mm)
    315
  • Product Type
    Warehouse parts
  • Uniform Load Capacity (kg) / level
    60
  • Other
    Option
  • Trusco Code
    462-7113
  • Mass(kg)
    2.5
  • Applicable Type
    For double sliding
  • Specifications
    With Shelf Fittings 4 Pieces
  • Material
    Steel (SPCC) Baked acrylic / melamine coating
  • 1 pc.
Part Number
TN-33
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,325.28

STEEL CHEMICAL RESISTANT STOR 1 Piece(s) 40 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1