(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chemical Resistant Cabinet, Steel

Chemical Resistant Cabinet, Steel

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 15,137.78 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T-303D SALE
T-303G SALE
T-306D SALE
T-306G SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Details Type Abstract Trusco Code Mass
(kg)
Compatible Base Shelf Board Adjustment Pitch

฿ 15,137.78

฿ 12,028.48

STEEL CHEMICAL RESISTANT STOR 1 Piece(s) 40 Day(s) 880 Double-Sliding Door Type 2 Shelf Boards 511-9294 25.4 303B 30mm 1 unit

฿ 17,240.64

฿ 13,147.71

STEEL CHEMICAL RESISTANT STOR 1 Piece(s) 40 Day(s) 880 Glass Sliding Door Type 2 Shelf Boards 511-9286 54.8 303B - 1 unit

฿ 26,329.63

฿ 20,207.99

STEEL CHEMICAL RESISTANT STOR 1 Piece(s) 40 Day(s) 1760 Double-Sliding Door Type 4 Shelf Boards 505-5504 54.8 306B 30mm 1 unit

฿ 28,006.49

฿ 21,878.67

STEEL CHEMICAL RESISTANT STOR 1 Piece(s) 40 Day(s) 1760 Glass Sliding Door Type 4 Shelf Boards 505-5491 54.8 306B - 1 unit

Basic Specifications

  • Height (mm)
    880
  • Depth (mm)
    400
  • Product Type
    Warehouse
  • Uniform Load Capacity (kg) / level
    60
  • Installation Type
    For both upper and lower placement
  • Features
    Baked acrylic and melamine paint finish with superior chemical resistance in comparison with ordinary melamine paint finish is used.
  • Specifications
    With a cylinder lock
  • Material
    Steel
  • Shelf Board Size(mm)
    862.5×315×17.5
  • Notes
    Store in a sealed chemical bottle. Stored material is not included. Be sure to use the bases (306B) and (303B) when placing in a lower position.
  • 1 unit

Product Description

A cabinet painted to have excellent chemical resistance.
[Features]
· Baked acrylic and melamine paint finish with superior chemical resistance is used.
[Applications]
· Storage of chemicals.

Part Number
T-303D SALE
T-303G SALE
T-306D SALE
T-306G SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Details Type Abstract Trusco Code Mass
(kg)
Compatible Base Shelf Board Adjustment Pitch

฿ 15,137.78

฿ 12,028.48

STEEL CHEMICAL RESISTANT STOR 1 Piece(s) 40 Day(s) 880 Double-Sliding Door Type 2 Shelf Boards 511-9294 25.4 303B 30mm 1 unit

฿ 17,240.64

฿ 13,147.71

STEEL CHEMICAL RESISTANT STOR 1 Piece(s) 40 Day(s) 880 Glass Sliding Door Type 2 Shelf Boards 511-9286 54.8 303B - 1 unit

฿ 26,329.63

฿ 20,207.99

STEEL CHEMICAL RESISTANT STOR 1 Piece(s) 40 Day(s) 1760 Double-Sliding Door Type 4 Shelf Boards 505-5504 54.8 306B 30mm 1 unit

฿ 28,006.49

฿ 21,878.67

STEEL CHEMICAL RESISTANT STOR 1 Piece(s) 40 Day(s) 1760 Glass Sliding Door Type 4 Shelf Boards 505-5491 54.8 306B - 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1