Anti-Seismic Chemical Cabinet, Stainless Steel, Double Opening Door Type, Shelf Slide Type

Brand :
TRUSCO

Caution

    Product Description

    [Features]
    · It is a left and right chamber type, with all four areas having ventilation holes.
    · Sliding shelf type.

    Features

    ●Left and right branch type and each with 4 ventilation holes.
    ●It is a shelf slide type.

    Specification

    ●Equal Load Capacity(kg/Level):30
    ●W x D x H(mm):900 x 500 x 900
    ●Installation Type:For dual purpose of top and bottom
    ●Shelf Board Adjustable Pitch: 70mm

    Materials

    ●Stainless Steel(SUS304)

    Accessories

    ●Slide Type Shelf Board x 4, 500 Ml Partition Panel Board Set 2 Stage, Top And Bottom Connecting Fitting Brackets x 4, Fixing Bracket for Floor Surface and Wall Surface x 6, Truss Screw x 20, Nail x 6, Key x 4
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Anti-Seismic Chemical Cabinet, Stainless Steel, Double Opening Door Type, Shelf Slide Type | TRUSCO | MISUMI Thailand