(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SY-2 |
SY-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details Type | Abstract | Trusco Code | Mass (kg) |
Specifications | Accessory | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 60,439.95 ฿ 51,277.25 |
STAINLESS STEEL CHEMICALS STO | 1 Piece(s) | 40 Day(s) | 2 Level Drawer | Drawer x 2 | 511-5612 | 30 | 12 gallon bottles can be stored. Bottles and plastic containers of up to 330 mm height can be stored. | Partitions for 2 stages | 1 unit | ||
฿ 59,231.21 ฿ 49,600.22 |
STAINLESS STEEL CHEMICALS STO | 1 Piece(s) | 40 Day(s) | 3-tier drawer | Drawer x 3 | 510-6541 | 34 | 72 500 ml reagent bottles can be stored. Bottles and plastic containers with height up to 225 mm can be stored. | Key x 2, Vertical Bracket x 4, Floor/Wall Fixing Bracket x 5, Truss Screw x 18, Nail x 5, Partition Plate (SY-500SS) for 1 Rack | 1 unit |
[Features]
· Handle is made of chemical-resistant ABS resin.
· All-lock mechanism, latch mechanism, topple preventing function included.
Part Number |
---|
SY-2 |
SY-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details Type | Abstract | Trusco Code | Mass (kg) |
Specifications | Accessory | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 60,439.95 ฿ 51,277.25 |
STAINLESS STEEL CHEMICALS STO | 1 Piece(s) | 40 Day(s) | 2 Level Drawer | Drawer x 2 | 511-5612 | 30 | 12 gallon bottles can be stored. Bottles and plastic containers of up to 330 mm height can be stored. | Partitions for 2 stages | 1 unit | ||
฿ 59,231.21 ฿ 49,600.22 |
STAINLESS STEEL CHEMICALS STO | 1 Piece(s) | 40 Day(s) | 3-tier drawer | Drawer x 3 | 510-6541 | 34 | 72 500 ml reagent bottles can be stored. Bottles and plastic containers with height up to 225 mm can be stored. | Key x 2, Vertical Bracket x 4, Floor/Wall Fixing Bracket x 5, Truss Screw x 18, Nail x 5, Partition Plate (SY-500SS) for 1 Rack | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?