(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Shoe Locker

Stainless Steel Shoe Locker

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 61,967.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SSB-12-34T SALE
SSB-16-44T SALE
SSB-20-45T SALE
SSB-24-46T SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Height (mm) Details Type Trusco Code Mass
(kg)

฿ 61,967.00

฿ 53,446.54

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 765 1065 For 12 people / 3 rows, 4 levels 458-8746 28 1 unit

฿ 79,772.00

฿ 68,803.35

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 1010 1065 For 16 people / 4 rows, 4 levels 458-8754 40 1 unit

฿ 99,516.00

฿ 85,832.55

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 1010 1305 For 20 People / 4 Rows 5 Levels 458-8762 49 1 unit

฿ 125,357.00

฿ 101,764.81

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 1010 1545 For 24 People / 4 Rows 6 Levels 458-8771 58 1 unit

Basic Specifications

  • Depth (mm)
    330
  • Product Type
    Warehouse
  • Effective Dimensions per Box: Opening Width(mm)
    225
  • Effective Dimensions per Box: Depth(mm)
    328
  • Effective Dimensions per Box: Height(mm)
    220
  • Features
    A shoe locker entirely made of stainless steel, rust-resistant and durable. Products with middle shelves can store a set of indoor shoes and outdoor shoes in a single box.
  • Application
    For research facilities, cleanrooms, food factories, etc.
  • Material
    Stainless Steel (SUS304)
  • 1 unit

Product Description

[Features]
· A rust-resistant and durable shoe locker entirely made of stainless steel.
· Products with middle shelves can store a set of indoor shoes and outdoor shoes in a single box.
[Applications]
· For research facilities, cleanrooms, food factories, etc.

Part Number
SSB-12-34T SALE
SSB-16-44T SALE
SSB-20-45T SALE
SSB-24-46T SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Height (mm) Details Type Trusco Code Mass
(kg)

฿ 61,967.00

฿ 53,446.54

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 765 1065 For 12 people / 3 rows, 4 levels 458-8746 28 1 unit

฿ 79,772.00

฿ 68,803.35

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 1010 1065 For 16 people / 4 rows, 4 levels 458-8754 40 1 unit

฿ 99,516.00

฿ 85,832.55

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 1010 1305 For 20 People / 4 Rows 5 Levels 458-8762 49 1 unit

฿ 125,357.00

฿ 101,764.81

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 1010 1545 For 24 People / 4 Rows 6 Levels 458-8771 58 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1