(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Storage Double Door Type Frontage 900 mm

Stainless Steel Storage Double Door Type Frontage 900 mm

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 34,361.42 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
STH4-7 SALE
STH4-11 SALE
STH4-18 SALE
STH5-7 SALE
STH5-11 SALE
STH5-18 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Depth (mm) Abstract Installation Type Trusco Code Mass
(kg)
Notes

฿ 34,361.42

฿ 30,279.28

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 720 400 1 Shelf Board For both upper and lower placement 522-1641 22 When used as a bottom support, we recommend using the base. 1 unit

฿ 41,605.28

฿ 36,163.31

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 1050 400 2 Shelf Boards For both upper and lower placement 522-1595 30 When used as a bottom support, we recommend using the base. 1 unit

฿ 64,755.84

฿ 52,439.28

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 1830 400 4 Shelf Boards Dedicated for bottom support 522-1609 49 - 1 unit

฿ 37,173.19

฿ 32,612.04

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 720 500 1 Shelf Board For both upper and lower placement 522-1650 25 When used as a bottom support, we recommend using the base. 1 unit

฿ 45,394.40

฿ 39,261.62

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 1050 500 2 Shelf Boards For both upper and lower placement 522-1765 34 When used as a bottom support, we recommend using the base. 1 unit

฿ 71,811.30

฿ 58,045.07

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 1830 500 4 Shelf Boards Dedicated for bottom support 522-1838 55 - 1 unit

Basic Specifications

  • Width (mm)
    900
  • Product Type
    Warehouse
  • Uniform Load Capacity (kg) / level
    60
  • Specifications
    With a cylinder lock
  • 1 unit

Product Description

Storage cabinet excellent in corrosion resistance, durability and cleanliness.
[Features]
· Utilizing the characteristics of stainless steel (SUS430), it is given a mirror finish with excellent aesthetics.
· Manufactured in Japan.
[Applications]
· Ideal for factories that handle chemicals, oil-based paints, etc. as well as sites with a lot of chemicals and moisture such as labs and kitchens.

Part Number
STH4-7 SALE
STH4-11 SALE
STH4-18 SALE
STH5-7 SALE
STH5-11 SALE
STH5-18 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Depth (mm) Abstract Installation Type Trusco Code Mass
(kg)
Notes

฿ 34,361.42

฿ 30,279.28

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 720 400 1 Shelf Board For both upper and lower placement 522-1641 22 When used as a bottom support, we recommend using the base. 1 unit

฿ 41,605.28

฿ 36,163.31

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 1050 400 2 Shelf Boards For both upper and lower placement 522-1595 30 When used as a bottom support, we recommend using the base. 1 unit

฿ 64,755.84

฿ 52,439.28

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 1830 400 4 Shelf Boards Dedicated for bottom support 522-1609 49 - 1 unit

฿ 37,173.19

฿ 32,612.04

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 720 500 1 Shelf Board For both upper and lower placement 522-1650 25 When used as a bottom support, we recommend using the base. 1 unit

฿ 45,394.40

฿ 39,261.62

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 1050 500 2 Shelf Boards For both upper and lower placement 522-1765 34 When used as a bottom support, we recommend using the base. 1 unit

฿ 71,811.30

฿ 58,045.07

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 1830 500 4 Shelf Boards Dedicated for bottom support 522-1838 55 - 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1